Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Rugged Infrared Non-Contact Temperature Sensor

OS36-3-K-1200F   
CE
 
Rugged Infrared Non-Contact Temperature Sensor
OS36-3-K-1200F:Rugged Infrared Non-Contact Temperature Sensor
Click for larger image.
   
$ 1,035.00  OS36-3-K-1200F
Withstands Extreme Ambient Temperature Changes
All 303 SS Construction, For Harsh Environments
NEMA 4X (IP67) Rated
Fast Response Time
Drift Free
Type K Thermocouple Output
Self Powered
3:1 (17°) Field of View

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF View a printer friendly page

The OS36-3-K-1200 is ideal for use in extreme ambient temperature applications. Maintains accuracy with thermal shock. High pressure and vacuum compatible. The Model features a 3:1 (17°) with a minimum spot size of 6 mm (0.25"). The sensor exceeds NEMA 4X (IP67) and is intrinsically safe when used with appropriate barriers.

SPECIFICATIONS
Operating Temperature Range: -45 to 650°C (-50 to 1200°F)
Output: Type K thermocouple output
Accuracy Interchangeability: 1% to factory calibration conditions
Ambient Temperature Range: -45 to 100°C (-50 to 212°F)
Storage Temperature: -45 to 100°C (-50 to 212°F)
Dimensions: See below PFA coated lead wires
Transmitter Housing: 303 stainless steel
Environmental: Hermetically sealed, exceeds NEMA 4X (IP67), CE and RoHS rated
Spectral Response Time: 6.5 to 14 microns
Emissivity: 0.90 Response Time (95% of Step Change): 100 msec
Field of View: 3:1 (17°)
Minimum Spot Size: 6 mm (0.25")
Impedance: 4 to 8 kΩ
Update Time: Instantaneous


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OS36-3-K-1200F In Stock   $1,035.00    K Thermocouple, output signal  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.

   
Keywords:Rugged Infrared Non-Contact Temperature Sensor, portable calibrator pressure calibration pump