Rugged Infrared Non-Contact Temperature Sensor |
| OS36-3-RF |
|
 |
|
|
Rugged Infrared Non-Contact Temperature Sensor
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The OS36-3-RF is idea for use in refrigerated foods
environments. Highly reliable (minimal downtime),
hermetically sealed, immersible for wash downs, with
built-in air purge. No span or
zero adjustment necessary.
The inline design requires no
mechanical support. Calibrated
for food temperature range
-18 to 38ºC (0 to 100ºF).
The model features a 3:1 (17°)
with a minimum spot size of
6 mm (0.25").
SPECIFICATIONS
Temperature Range: -18 to 38°C (0 to 100°F)
Analog Output: 0 to 10 Vdc
Power Requirements: 24 Vdc (±5%)
Accuracy: ±3.5ºF of reading
Repeatability: ±1% of reading Ambient Operating Temperature: -18 to 38°C (0 to 100°F)
Storage Temperature: -18 to 38°C (0 to 100°F)
Dimensions: 12.7 OD x 44.7 L mm (0.50 x 1.76") PFA coated lead wires
Transmitter Housing: Stainless Steel, hermetically sealed meets or exceeds all applicable NEMA ratings. Housing electrically isolated from signal
Environmental: Hermetically sealed, exceeds NEMA 4X (IP67), CE and RoHS rated
Spectral Response Time: 6.5 to 14 microns
Emissivity: 0.90
Response Time (95% of Step Change): 250 msec (10 Hz bandwidth)
Field of View: 3:1 (17°)
Minimum Spot Size: 6 mm (0.25")
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual.
|
|
 |
|
 |
|
 |
|
Back to top
|