Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Dual Laser Infrared Thermometer

OS499 Series   
1 year warranty CE
 
Dual Laser Infrared Thermometer
OS499 Series:Dual Laser Infrared Thermometer
Click for larger image.
   
$ 185.00  OS499L-12
Infrared Up to 760°C (1400°F)
Dual Lasers for Better Targeting
High DS (Distance to Spot) Ratio up to 30:1
Color Bar Displays Temperature in Max/Min Mode
Built-In Flashlight
Mini Thermocouple Socket up to 1400°C (2552°F)
Large LCD with Power Backlight
Ave, Dif, Max, Min, Lock Modes
Hi/Lo Temperature Audible Alarm
Laser/LED and Backlight On/Off Control
Emissivity Adjustable from 0.1 to 1.00 (Preset at 0.95)
°C/°F Selectable

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The OS499 Series are fully functional infrared non-contact temperature measuring devices and compatibility with Type K thermocouples. Unit has a very long battery life (typical 8 days), is obtained from 2 "AAA" batteries (included). The model with 30:1 field of view measures small and distant targets. Display backlight enables night and low light viewing. These features give the OS499 the versatility to meet most temperature measurement requirements.

SPECIFICATIONS
Measurement Range:
    OS499L-12: -60 to 550°C (-76 to 1022°F)
    OS499L-30: -60 to 760°C (-76 to 1400°F)
Full Range Accuracy (Tamb=23 ±3°C):
    Tobj = -60 to 0°C: ±(2+0.05/°C) °C
    Tobj = -0 to 760°C: ±2% of reading or 2°C (4°F) whichever is greater
Distance: Spot
    OS499L-12: 12:1
    OS499L-30: 30:1
Mode: Ave, dif, hi/low alarm, real time max/min, lock; color bar display
Thermocouple Probe: Small socket, K type, 12 minutes auto power off
Measurement Range*: -60 to 1400°C (-83.2 to 2552°F)
Probe Accuracy: ±1% of reading or 1°C (1.8°F) whichever is greater (test under Tamb = 23 ±6°C)
Dimensions: 119 x 48 x 172 mm (4.7 x 1.87 x 6.76")
Weight: 255.7 g (9.02 oz)
*Actual temperature range depends on the Type K thermocouple probe selected.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    OS499L-12 In Stock   $185.00    12:1 IR thermometer  
    OS499L-30 In Stock   $225.00    30:1 IR thermometer  
 Accessories
    KHXL-14G-RSC-12 In Stock   $46.00    Type K utility handle probe  
Click to expand/minimize a list of what others bought with the SC-HH500  SC-HH500 In Stock   $18.00    Soft case with belt loop  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual, 1-type K thermocouple and 2 "AAA" batteries.
 Ordering Example: (1) OS499L-30 infrared thermometer 30:1 field of view, $225.00

   
Keywords:Dual Laser Infrared Thermometer