With their powerful features, the
portable and rugged high-temperature
OS523E/524E Series infrared
thermometers offer solutions for many
non-contact temperature measurement
applications. Their emissivity, adjustable
in 0.01 increments, allows them to
measure a variety of surfaces. A custom
backlit LCD features dual digital display
of the current and max, min, difference,
or average temperatures simultaneously.
Standard features include high and low
audible and visual alarms, 1 mV/degree
analog output, RS232 output, and
temperature data storage.
Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
† All dollar amounts on this site are shown in US currency.
Note: * Add "-SC" for thermometer with sighting scope and add $100 to price. Large, hard carrying case OS520-SC-RCC and MINI-TRIPOD included. Add "-DM" for built-in distance measurement and add $75 to price. ** For 915 MHz (USA/Canada) insert “-W9”. For 868 MHz (CE models) insert “-W8”, no additional cost. Sighting scope is factory installed and aligned, not field installable! Accuracy ±1% rdg or 2°C (3.6°F), whichever is greater.