Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Infrared Thermometer with Laser Sight

OS546   
1 year warranty CE
 
IR Thermometer
OS546:Infrared Thermometer with Laser Sight
Click for larger image.
   
Field of View: 10:1
Portability and Simplicity One-Hand Operation UPocket Hook and Magnet Hanger
Max, Min Record Function
Auto Data Hold Function After Releasing Measure Button
SET, HI, LO Limits Beeper Function
Auto Power Off Function Can Be Disabled UBattery Life: 90 Hours Typical Use (Laser Off)
Thermopile Detector (6-14 µm)
Adjustable Emissivity 0.1 to 1.00

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page


SPECIFICATIONS
Display: 31/2 digit liquid crystal display (LCD)
Operating environment: 0 to 50°C (32 to122°F) at <75% relative humidity
Storage environment: -20 to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter
Accuracy: Stated accuracy at 23°C ±5°C (70°F ±9°F) <75% relative humidity
Battery: 1.5 V x 3 pcs AAA size, included
Battery Life: 90 hours, typical use (with laser off)
Dimensions: 170 H x 48 W x 24 mm D (6.7 x 1.9 x 0.95")
Weight: Approx. 104 g (0.23 lb) including battery
Minimum Spot Size: 15 mm (0.59")
Spectral Response: 6 to 14 µm
Infrared Temperature Sensor: Thermopile
Range: -30 to 550°C (-22 to 1022°F)
Resolution: 0.5°C (1°F)
Accuracy: ±2.0% of reading or ±3°C (±6°F) (whichever is greater)
Laser Output: <1 mW (670 nm typ.)

Applications
• Measure surface temperature of objects which are difficult to reach or unsafe to contact
• Measure hot spots in electrical panels and equipment
• In-process temperature measurements


Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OS546  OS546 In Stock   $109.00    Infrared thermometer with laser sight  
    SC546 In Stock   $10.00    Soft carrying case  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual, magnet hanger, and batteries.

   
Keywords:Infrared Thermometer with Laser Sight, psychrometer price