The OS550-BB has been superseded by a newer version. Please refer to the OS550A-BB Series for the latest model .
OMEGA’s new OEM style OS550-BB Series industrial, high performance, economical thermometer/transmitter offers a wide choice of temperature ranges, optical patterns or fields of view and three outputs (1 mV/ degree, 4-20 mA, and 0-5 Vdc) to feed directly into panel meters, recorders, PLC’s, temperature/process controllers, dataloggers, data acquisition systems or other process instrumentation. OMEGA’s new OEM style OS550-BB Series industrial, high performance, economical thermometer/transmitter offers a wide choice of temperature ranges, optical patterns or fields of view and three outputs (1 mV/ degree, 4-20 mA, and 0-5 Vdc) to feed directly into panel meters, recorders, PLC’s, temperature/process controllers, dataloggers, data acquisition systems or other process instrumentation. This OEM design coupled with their relatively small dimensions make these sensors ideally suited for a wide variety of applications.
Example of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models. For complete product specifications see the detailed data sheet in the related section below.
† All dollar amounts on this site are shown in US currency.
Note: * One unit suitable for aligning many heads.
Part Number Builder
Option Descriptions
(1)
IR Thermometer/Transmitter
Select OS551 for IR Thermometer/Transmitter with 0 to +750°F (-18 to +400°C) temperature range OS552 for IR Thermometer/Transmitter with 0 to +1000°F (-18 to + 540°C) temperature range OS553 for IR Thermometr/Transmitter with 0 to +1600°F (-18 to +870°C) temperature range OS554 for IR Thermometr/Transmitter with 0 to +2500°F (-18 to +1370°C) temperature range
(2)
Output Type
Select MV for 1 mV/deg. MA for 4-20 mA V1 for 0-5 Vdc
(3)
Optical Range Code
Select 1-BB for Spot Size .35" @ 24" 2-BB for Spot Size .5" @ 3" 3-BB for Spot Size 1" @ 20" 4-BB for Spot Size 1" @ 30" 5-BB for Spot Size 1.2" @ 60" 6-BB for Spot Size .15" @ 6"
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.