1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Temperature Non-Contact Infrared Thermometer/Transmitter

OS555A Series   
2 year warranty NEW! CE OmegaCare Made in the USA
 
Non-Contact Infrared Thermometer/Transmitter
OS555A Series:High Temperature Non-Contact Infrared Thermometer/Transmitter
Click for larger image.
   
$850.00  OS555A-V1
Measure from 538 to 2482°C (1000 to 4500°F)
See Thru Glass Window Applications
1% Rdg Accuracy
110:1 Field of View
Voltage/Current Analog Output
Fast 100 ms Response Time
Backlit LCD
Adjustable Emissivity
High/Low Alarms
Data Storage and Logging
RS232 Communications- Free User Software Included
Available with NEMA 4 (IP65) Plastic or Aluminum Housing, or with No Case for OEM Applications

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF

 The OMEGA OS555A Series industrial high performance thermometer/transmitters offer a high temperature range of 538 to 2482ºC (1000 to 4500ºF), 110 to 1 optical field of view, any voltage or current analog output to feed directly to panel meters, recorders, temperature/ process controllers, data loggers, and data acquisition systems. It also offers adjustable Emissivity, high and low alarm outputs, PC serial interface, temperature data logging in real-time, and fast response time of 100 msec.

These ruggedly designed units are ideal for high temperature measurement and see through glass window applications.

SPECIFICATIONS
General:
Range: 538 to 2482°C (1000 to 4500°F)
Accuracy: ±1% rdg to 1093°C (2000°F); ±2% rdg for higher temperatures; 25°C ambient, 0.95 Emissivity
Repeatability: ±(1% rdg + 1 digit)
Spectral Response: 2 to 2.5 microns
Emissivity: 0.10 to 1.00 in 0.01 steps
Field of View: 110 to 1
Response Time: 100 ms, 0 to 63.5% of final value
Display: Backlit LCD
Analog Output: 1 mV/degree, 0 to 5 Vdc or 4 to 20 mA
Alarms: High and low; red LED and audible indicators; two 100 mA current drives for external relays
Power: 8 to 24 Vdc, 80 mA
PC Interface: RS232, 2-way

Environmental Specifications:
Rating: NEMA 4 (IP65); sensor head and plastic or aluminum electronics enclosure
Operating Ambient: 0 to 50°C (32 to 122°F) electronics and standard sensing head; 85°C (185°F) max temp for sensing head with water cooled jacket

Physical Dimensions:
Sensing Head: 109 L x 41 OD mm (4.3 x 1.63"); 1.5-20 thread
Electronics, Plastic Case: 120 H x 80 W x 51 L mm (4.75 x 3.15 x 2")
Electronics, Aluminum Case: 115 H x 90 W x 56 L mm (4.5 x 3.5 x 2.2")
Connections: 4.5 m (15') sensor head and power/output cables included
Weight: 0.45 kg (12 oz) sensing head; 1.2 kg (42.3 oz) plastic case Laser Sighting

Laser Sighting:
Wavelength: 650 nm, red
Operating Distance: Up to 12 m (40')
Max Laser Power Output: Less than 1 mW
Classification: FDA Class II Laser product; European Class 2
Beam Diameter: 5 mm
Operating Ambient: 0 to 50°C (32 to 122°F)

PLEASE REVIEW PRODUCT SPEC SHEET FOR COMPLETE PRODUCT SPECIFICATIONS.
CONTACT TEMPERATURE ENGINEERING FOR ADDITIONAL PRODUCT INFORMATION


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    OS555A-MA 2 Weeks   $850.00    Plastic (NEMA 4) Enclosure, 4-20 mA output  
    OS555A-V1 2 Weeks   $850.00    Plastic (NEMA 4) Enclosure, 0-5 Vdc output  
    OS555A-MV 2 Weeks   $850.00    Plastic (NEMA 4) Enclosure, 1mV/degree output  
    OS555AM-MA 2 Weeks   $890.00    Aluminum (NEMA 4) Enclosure, 4-20 mA output  
    OS555AM-V1 2 Weeks   $890.00    Aluminum (NEMA 4) Enclosure, 0-5 Vdc output  
    OS555A-MA-BB 2 Weeks   $800.00    No Enclosure (for OEM Applications), 4-20 mA output  
    OS555A-V1-BB 2 Weeks   $800.00    No Enclosure (for OEM Applications), 0-5 Vdc output  
 Accessories
Click to expand/minimize a list of what others bought with the OS550-AP  OS550-AP In Stock   $65.00    Air purge collar  
Click to expand/minimize a list of what others bought with the OS550-WC  OS550-WC In Stock   $195.00    Air/water cool jacket  
Click to expand/minimize a list of what others bought with the OS550-MF  OS550-MF In Stock   $65.00    Mounting flange  
Click to expand/minimize a list of what others bought with the OS550-MB  OS550-MB In Stock   $35.00    Right angle mounting bracket  
Click to expand/minimize a list of what others bought with the OS550-MN  OS550-MN In Stock   $15.00    Mounting nut  
Click to expand/minimize a list of what others bought with the OS550-LS  OS550-LS 2 Weeks   $195.00    Laser sighting**  
    CAL-3-IR-X 2 Weeks   $185.00    NIST calibration certification for over 1000°F temp  
Click to expand/minimize a list of what others bought with the PSR-24S  PSR-24S In Stock   $60.00    Regulated 24 Vdc @ 400 mA supply, 90 to 264 Vac input, screw terminal  
Click to expand/minimize a list of what others bought with the PSR-24L  PSR-24L In Stock   $60.00    Regulated 24 Vdc @ 400 mA supply, 90 to 264 Vac input, stripped leads  
Click to expand/minimize a list of what others bought with the WRS232-USB  WRS232-USB In Stock   $159.00    Wireless RS232 transceiver kit  
Click to expand/minimize a list of what others bought with the TX8-100  TX8-100 In Stock   $95.00    Power/output extension cable, 30 m (100')  
Click to expand/minimize a list of what others bought with the OM-CONV-USB  OM-CONV-USB In Stock   $19.00    RS232 to USB interface converter  
Click to expand/minimize a list of what others bought with the OS550A-PCAB-15  OS550A-PCAB-15 1 Week   $45.00    Power/output cable connector, 4.5 m (15')  
    OS550A-PCAB-100 In Stock   $130.00    Power/output cable connector, 30 m (100')  
All dollar amounts on this site are shown in US currency.

 Note: Sensor head cable can be extended at the factory at time of purchase to a maximum of 15 m (50'). Add suffix "-(*)FT" to order number and $1.00 per 0.3 m (1') over 5 m (15') to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Part Number Builder
(1) (2) (3)   
O
O
S
S
5
5
5
5
5
5
A
A
Qty:

Option Descriptions
(1) Electronics Enclosure
  Select
Nothing(leave field blank) for Plastic or No Enclosure
M for Aluminum
(2) Analog Output Signal
  Select
MA for 4 to 20 mA
V1 for 0 to 5 Vdc
MV for 1mV/degree
(3) OEM Options
  Select
Nothing(leave field blank) for Non-OEM
BB for No Enclosure
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Non-Contact Infrared Thermometer/Transmitter, diaphragm gauge inverter variable frequency paddlewheel flow meter silicon heaters

   Back to topBack to top