Low Cost Infrared Thermometer |
| OS561 |
|
 |
|
|
|
 |
The OS561 is an economical tool for
temperature measurements, with
non-contact measurement
capability, user-friendly 2-key
operation, and max and hold
modes. The backlit LCD screen and
the laser stay on when the trigger is
depressed; auto power-off is fixed at
15 seconds for the LCD screen. The
OS561 uses 2 “AAA” batteries and
has an ultra-long battery life.
SPECIFICATIONS
Measurement Range:
-60 to 500°C (-76 to 932°F)
Accuracy: ±2% of reading or 2°C (4°F),
whichever is greater
Resolution: 1°C/1°F (0.1°C/0.1°F between -9.9 and 199.9)
Response Time: 1 sec
Emissivity: Fixed 0.95
Field of View: 10:1
Operating Temperature:
0 to 50°C (32 to 122°F)
Power: 2 "AAA" alkaline batteries (included)
Battery Life: 18 hr continuous use with laser and backlight; 180 hr without laser and backlight
Dimensions: 175.2 x 39.0 x 71.9 mm(6.9 x 1.53 x 2.8")
Weight: 179 g (6.3 oz) including batteries (2 "AAA")
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) OS561 infrared thermometer, 2 “AAA” alkaline batteries, holster and operator’s manual, $85., $89.00
|
|
 |
|
 |
|
 |
|
Back to top
|