The OS562 is the ultimate tool for
temperature measurements, with
non-contact measurement capability
and compatibility with Type K
thermocouples. Its user-friendly,
5-key operation offers max, min, DIF,
hold, and AVG modes. The backlit
LCD screen and the laser can be
switched on and off, while auto
power-off is fixed at 60 seconds.
These features give the OS562 the
versatility to meet most temperature
measurement requirements. It uses
2 “AAA” batteries and has an ultralong
battery life.
Specifications
Measurement Range:
-60 to 760°C (-76 to 1400°F); Type K
T/C input, -64 to 1400°C (-83 to 1999°F)
Accuracy: ±2% of reading or 2°C
(4°F), whichever is greater; Type K
T/C, 1% of reading or 1°C (2°F) Resolution: 1°C/1°F
(0.1°C/0.1°F between -9.9 and 199.9) Response Time: 1 sec Emissivity: 0.10 to 1.00 adjustable,
preset to 0.95 Field of View: 12:1
Operating Temperature:
0 to 50°C (32 to 122°F)
Power:2 “AAA” alkaline batteries (included)
Battery Life:18 hr typical continuous use with
laser and backlight; 180 hr without
laser and backlight
Dimensions: 175.2 x 39.0 x 71.9 mm
(6.9 x 1.53 x 2.8")
Weight: 179 g (6.3 oz) including
batteries (2 “AAA”)
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) OS562 Infrared thermometer, 2 “AAA” alkaline batteries, holster, one Type K beaded wire thermocouple and operator’s manual, $125., $129.00