Stick Type Infrared Pyrometers |
| OS643 |
|
 |
|
|
|
 |
OS643/OS643-LS °C/°F Switchable Detection Element: Thermopile Sighting: Laser Marker 1 mW Backlit LCD Display Analog Output: 1 mV/°C/°F Emissivity: 0.95, Accuracy ± 3% Temperature Range: 0 to 260°C (32 to 500°F ) | | OS643E/OS643E-LS Infrared Thermometer °C/°F Switchable Detection Element: Thermopile Sighting: Laser marker 1 mW Backlit LCD Display Emissivity: Adjustable 0.01 to 1.00 Temperature Range: -20 to 400°C, -4 to 752°F | OS643W Switchable from IR to T/C Temperature Range: IR: 32 to 500°F T/C: -58 to 2000°F Accuracy: IR: ± 3% rdg T/C: ± 0.3% rdg + 2°F Analog Output: 1 mV/°C/°F Emissivity: 0.95 Detection Element: Thermopile | | | OS643 | OS643-LS | OS643E | OS643E-LS | OS643W | | Backlit LCD | Yes | Yes | Yes | Yes | Yes | | Resolution (counts) | 1999 | 1999 | 1999 | 1999 | 1999 | | Laser guide (1mW) | No | Yes | No | Yes | No | | Emissivity (E) | 0.95 | 0.95 | Adjustable 0.01 to 1.00 | Adjustable 0.01 to 1.00 | 0.95 | | Range C° | 0 to 260 | 0 to 260 | -20 to 400 | -20 to 400 | IR: 0 to 260 TC: -50 to 1300 | | Range F° | 32 to 500 | 32 to 500 | -4 to 752 | -4 to 752 | IR: 32 to 500 TC: -58 to 2000 | | Auto hold | Yes | Yes | Yes | Yes | Yes | | Auto-power off | Yes | Yes | Yes | Yes | Yes |
Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: All infrared models come complete with soft vinyl carrying case, four AAA alkaline batteries and operator's manual (models without adjustable emissivity include analog output)
|
|
 |
|
 |
|
 |
|
Back to top
|