High Temp Infrared Thermometer |
| OS66 Series |
|
 |
|
|
|
 |
The OS66 Series of non-contact infrared thermometers extends OMEGA’s OS65 Series shown on preceding
pages. The difference: OS66 Series is designed for higher temperature applications, with accurate results in the
800 to 1500°C (1500 to 3000°F) range.
The OS66 Series includes an infrared sensing head, signal processor module and detachable 4.6 m (15')
interconnecting cable. The OS66 Series works with the same accessories as the OS65 Series.
SPECIFICATIONS
Accuracy: ±1% rdg ±1°C (2°F)
Repeatability: ±0.50% rdg ±1 digit
Spectral Response: 0.85 to 0.95 microns
Emissivity Range: 0.10 to 0.99 in 0.01 steps
Response Time: 300 msec
Field of View: 50:1 or 75:1
Power: 9 to 30 Vdc, 50 mA (120 Vac with optional ac adaptor, model OS65-AC)
Environmental Ratings: NEMA-4 (IEC529, IP66) water tight and dust tight for sensing head and optional
OS65-NEMA4 electronics enclosure
Ambient Operating Range: Sensing head -18 to 66°C (0 to 150°F), extends to -18 to 177°C (0 to 350°F) with
optional cooling; electronics -18 to 49°C (0 to 120°F)
Connection: 4.5 m (15') cable std.; 15 m (50') optional
Lead Wire Resistance: (current output models), ohms: (supply voltage-7/0.02)
Load Current: (voltage output models): 10 mA max
Dimensions: Sensing head 13.46 L x 4.14 cm D
(5.3 x 1.63"), 11/2-20 thread; Electronics 13.35 x 9.19 cm
(5.25 x 3.62"); Optional OS65-NEMA4 or OS65-NEMA12
enclosure 15.24 x 10.16 x 7.62 cm (6 x 4 x 3")
Weight: Sensing head 0.3 kg (9 oz); Electronics only
(without enclosure) 0.1 kg (4 oz); Electronics mounted in
optional OS65-NEMA4 enclosure 1.2 kg (2.6 lb)
| Model No. |
Output Type |
| OS66-R(*) | R |
| OS66-S(*) | S |
| OS66-B(*) | B |
| OS66-MV(*) | 1 mV/deg |
| OS66-MA1(*) | 4 to 20 mA |
| OS66-MA2(*) | 0 to 20 mA |
| OS66-V(*) | 0 to 5 V |
*Insert optics code from optical table.
Note: If electronics board is to be mounted in OS65-CC4 card cage, add suffix “-CC” to model number. No additional charge.
Optical Table
Additional Options for OS66 Series
| Suffix |
Description |
| -RS2† | RS-232C digital communications |
| -RS4† | RS-485 digital communications |
| -C50 | 15 m (50') cable [in place of 4.5 m (15') cable)] |
| CAL-3-IR | NIST traceable calibration certificate |
| -CE | CE marked model |
†Note: Only one digital communications option (either RS-232C or RS-485) can be specified.
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARESM covers parts, labor and equivalent loaners. Use of viewing window requires additional sensor calibration. Consult OMEGA for details.
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
OS65 Series:
|
|
Fixed Mount Industrial Infrared Sensors. OEM Style and NEMA Systems. Voltage, Current and Thermocouple Outputs
|
 |
 |
|
|
|
 |
 |
|