Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pocket Sized Infrared Pyrometer

OS681-CE, OS681-LS-CE, OS681-L1-CE, OS681-L1-LS-CE,   
2 year warranty NEW! CE Made in the USA
 
Portable Infrared Pyrometer
OS681-CE, OS681-LS-CE, OS681-L1-CE, OS681-L1-LS-CE, :Pocket Sized Infrared Pyrometer
Click for larger image.
   
Non-Contact Temperature Measurement
Pocket-Size Portability
Affordable, °F/°C Switchable
0 to 600°F or -18 to 315°C Range
Optional Laser
Continuous Reading
One-Second Response Time
Six-Second Display Hold
Large LCD Display
CE Approved

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The OS681-CE is the most affordable hand-held, battery-operated sensor that safely and accurately measures temperature using non-contact infrared technology.
It's easy to operate the OS681-CE. Simply point at the desired target and press the “on” button for a temperature reading – no contact with the target is ever needed.
The total infrared energy emitted into the sensor from the target area within the field of view will be averaged and displayed in degrees Fahrenheit or Centigrade. The OS681L-CE has a first temperature response time of one second and a continuous reading feature for thermal scanning.
An optional laser allows for aiming the sensor at distant targets.

APPLICATIONS > Automotive > Chemical and Petroleum > Electronics U Food Preparation > Heating & Air Conditioning > Plant Maintenance > Plastics > Textiles > Road Construction > Food Testing & Measurement.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OS681-CE  OS681-CE    Consult sales   IR pyrometer, 0 to 600 °F or -18 to 315 °C Range, °F/°C switchable  
Click to expand/minimize a list of what others bought with the OS681-LS-CE  OS681-LS-CE    Consult sales   with laser sight,0 to 600 °F or -18 to 315 °C Range  
    OS680-SC 8 Weeks   $13.00    case for OS681  
All dollar amounts on this site are shown in US currency.

 Note: Each unit supplied with 9 V battery and complete operator's manual.
 Ordering Example: (1) OS680-SC Soft Case, $13.00

   
Keywords:Pocket Sized Infrared Pyrometer, best ph meter ph controls ph meter calibration