Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Infrared Temperature Scanner with Automatic Emissivity Compensation

OS91   
1 year warranty CE Made in the USA
 
Infrared Temperature Scanner
OS91:Digital Infrared Temperature Scanner with Automatic Emissivity Compensation
Click for larger image.
   
$ 879.00  OS91
Automatic Emissivity Compensation
Scans Temperature Rapidly
–46 to 288°C (–50 to 550°F) Range
OS91 Features 0.1°C/F Resolution with Scan/Min/Max and Audible Assist
Spectral Response from 2 to 20 Microns
Fast 80 msec Time Constant
Shirt Pocket Size
High Impact Housing with Copper EMI Shield
Relative Humidity/ Dewpoint Measurement

Applications:
• Research
• Production
• Quality Control
• Maintenance
• Energy Conservation

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The OS91 infrared temperature scanner is a fast and accurate instrument for general purpose surface temperature measurement. The OS91 is microprocessor powered and computer calibrated for high stability, and features a patented Automatic Emissivity Compensation System (AECS) for close up measurements: No emissivity adjustment is required. The factory calibration lasts for the lifetime of the instrument and is designed and calibrated traceable to NIST.

The OS91 has a 0.1° resolution display which can easily be changed between °C and °F with the push of a button. Instant lock, max-reading lock, and min-reading lock features offer the utmost in speed and precision. An audible assist feature beeps when a new Min or Max reading is detected. The OS91 updates its display every 100 msec. The housing is copper coated to shield against EMI/noise, which makes this model attractive in the medical field. The one-piece, high impact design eliminates cable and probe failures and provides durability unmatched in any optical measuring instrument. A psychrometer kit is included to allow measurements of wet and dry bulb temperatures. It also offers a dial indicator to translate these two scanned temperatures into relative humidity and dewpoint values.

For complete product specifications see the Related Links section at the bottom of this page.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OS91 3 Weeks   $879.00    Digital temperature scanner, 0.1° resolution  
 OS91-A 3 Weeks   $1,079.00    With analog output  
 OS91-PEN 3 Weeks   $12.00    Spare marking pen  
All dollar amounts on this site are shown in US currency.

 Note: Each unit comes complete with relative humidity kit, carrying pouch, marking pen, battery and complete instruction manual.
 Ordering Example: (1) OS91 Digital temperature scanner, 0.1° resolution, $879.00

   
Keywords:Digital Infrared Temperature Scanner with Automatic Emissivity Compensation, benchtop ph meters frequency inverter ion meter of a sling psychrometer rs 232 data logger