Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Infrared Scanner with Certified NIST Traceability

OS950 Series   
1 year warranty NEW! CE Made in the USA
 
Infrared Scanner
OS950 Series:Digital Infrared Scanner with Certified NIST Traceability
Click for larger image.
   
$ 369.00  OS951
No Emissivity Errors
No Emissivity Shift Errors
No User Adjustment Errors
No Background Reflection Errors
No Contact Errors
No Friction Heating Errors
No Heat Sinking Errors
No Time Based Errors

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OS950 Series Infrared Scanners from OMEGA provide the highest accuracy available anywhere!

The OS950 Series is an entirely different type of instrument than conventional temperature measuring devices. Designed specifically for the highest possible accuracy, it is the only infrared instrument which can be certified with NIST-traceable accuracy on real surfaces of unknown emissivity, while remaining completely free the contact errors and heat errors of contact devices.

SPECIFICATIONS
Temperature Range:
    OS951/2: -45 to 287°C (-50 to 550°F)
    OS953/4: -18 to 540°C (0 to 1000°F)
    OS955: 86 to 653°C (186 to 1207°F)
    OS956: 86 to 871°C (186 to 1600°F)
Emissivity Adjustment: Automatic emissivity compensation system (best for emissivity above 0.8)
Linearity Error (% of Reading):
    OS951/2: 1%
    OS953/4/5/6: 3%
Emissivity Error: -1% maximum of difference between target temperature and instrument temperature when touching, for emissivity of 0.8 to 1.0
Repeatability: 0.1°C (-0.1°F)
Resolution: 0.1°C (0.1°F)
Response Time: Approx 0.1 s
Field of View: 1:1 (approx 53°)
Minimum Spot Size: Approx 6.4 mm (0.25")
Spectral Response: 2 to 20 microns
Digital Output: RS232 (optional on all units)
°C/°F Conversion: Yes
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Power: 9V battery (included)
Battery Life: Approx 5000 readings
Dimensions: 165 H x 51 W x 25 mm D (6.5 x 2 x 1")
Weight: 198 g (7 oz)

Use the "Part Number Builder" to order with RS232 Communications option.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OS951 In Stock   $369.00    -45 to 287°C (-50 to 550°F)  
 OS952 In Stock   $639.00    -45 to 287°C (-50 to 550°F)  
 OS953 In Stock   $909.00    -18 TO 540C (0-1000F)  
All dollar amounts on this site are shown in US currency.

 Note: Each unit supplied with complete operator’s manual and 9V battery and is NIST certified.
 Ordering Example: (1) OS952-RS232 Handheld IR with integral sensor -45 to 287°C (-50 to 550°F) range and RS232 Communications option, $689.00
 Part Number Builder
(1) (2)
OS95
  
Option Descriptions
(1) Range & Features
  Select
1 for Infrared Scanner -45 to 287°C (-50 to 550°F)
2 for Infrared Scanner -45 to 287°C (-50 to 550°F)
3 for Infrared Scanner -18 to 540°C (0 to 1000°F)
4 for Infarred Scanner -18 to 540°C (0 to 1000°F)
5 for Infrared Scanner 86 to 653°C (186 to 1207°F)
6 for Infarred Scanner
(2) Communication Option
  Select
Nothing(leave field blank) for No Communication
-RS232 for RS232 Communication
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Digital Infrared Scanner with Certified NIST Traceability, best ph meters in line ph meter