For isothermal, low resistance switching of temperature measurement
circuits, OMEGA offers three styles of selector switches. The OSW style features
silver plated contacts, while the OSWG line includes gold plated contacts. The
SW14 1/4 DIN switches come with gold or silver-plated contacts. Each style
offers 2 to 34 positions in a break-resistant Noryl case.
The isothermal design of these
rotary switches minimizes
temperature gradients between the
input and output thermocouple
wiring. This in turn minimizes errors
in transmitting thermocouple signals
due to the generation of a thermal
emf at the wire junctions. The low
resistance of the silver or gold
plated contacts also enables
switching of temperature sensitive
resistance devices, such as RTDs
and thermistors. Two pole
SW and OSW series switches have
a convenient . off. position.
The . off. position may be
left as an open circuit or shorted to
keep spurious signals from
registering on thermocouple
instruments.Each pole is fully
isolated. For quick and easy wiring,
the terminals located at the rear of
the switch are clearly marked.
Any switch is available with a
standard round knob or an optional
pistol grip handle. Viewing the switch
from a distance is generally easier
with a pistol grip handle, as is
switching its position while wearing
gloves.
OMEGA
is pleased to offer a rotary selector
switches in a 1/4 DIN size. Like
our other rotary selector switches,
this model is available with Break
Before Make and Make Before Break
contact action. Models are available
with 2 to 34 positions in 2, 3 or
4 pole versions. Available with a standard
round knob or optional pistol-grip
handle. The 1/4 DIN switch also
has . jab-in. style connections.
No. of Poles
Contact Action
Size
No. of Positions
Silver-Plated Contacts Model
No.
Gold-Plated Contacts Model
No.
2 Pole
includes off
Break Before Make
3"
2
OSW3-2
OSWG3-2
3
OSW3-3
OSWG3-3
4
OSW3-4
OSWG3-4
5
OSW3-5
OSWG3-5
6
OSW3-6
OSWG3-6
8
OSW3-8
OSWG3-8
9
OSW3-9
OSWG3-9
10
OSW3-10
OSWG3-10
Make Before Break
3"
12
OSW3-12
OSWG3-12
14
OSW3-14
OSWG3-14
16
OSW3-16
OSWG3-16
18
OSW3-18
OSWG3-18
20
OSW3-20
OSWG3-20
5"
24
OSW5-24
OSWG5-24
28
OSW5-28
OSWG5-28
30
OSW5-30
OSWG5-30
32
OSW5-32
OSWG5-32
36
OSW5-36
OSWG5-36
40
OSW5-40
OSWG5-40
3 Pole
NO off
Make Before Break
5"
6
OSWT-6
OSWGT-6
10
OSWT-10
OSWGT-10
12
OSWT-12
OSWGT-12
18
OSWT-18
OSWGT-18
20
OSWT-20
OSWGT-20
24
OSWT-24
OSWGT-24
28
OSWT-28
OSWGT-28
30
OSWT-30
OSWGT-30
32
OSWT-32
OSWGT-32
36
OSWT-36
OSWGT-36
40
OSWT-40
OSWGT-40
1/4 DIN Units
No. of Poles
No. of Positions
Silver-Plated Contacts Model No.
Gold-Plated Contacts Model No.
2
includes off Positon
2
SW142-2-(*)
SW142G-2-(*)
4
SW142-4-(*)
SW142G-4-(*)
6
SW142-6-(*)
SW142G-6-(*)
8
SW142-8-(*)
SW142G-8-(*)
10
SW142-10-(*)
SW142G-10-(*)
12
SW142-12-(*)
SW142G-12-(*)
16
SW142-16-(*)
SW142G-16-(*)
18
SW142-18-(*)
SW142G-18-(*)
20
SW142-20-(*)
SW142G-20-(*)
24
SW142-24-(*)
SW142G-24-(*)
30
SW142-30-(*)
SW142G-30-(*)
34
SW142-34-(*)
SW142G-34-(*)
3
NO off Positon
2
SW143-2-(*)
SW143G-2-(*)
4
SW143-4-(*)
SW143G-4-(*)
6
SW143-6-(*)
SW143G-6-(*)
8
SW143-8-(*)
SW143G-8-(*)
10
SW143-10-(*)
SW143G-10-(*)
12
SW143-12-(*)
SW143G-12-(*)
16
SW143-16-(*)
SW143G-16-(*)
18
SW143-18-(*)
SW143G-18-(*)
20
SW143-20-(*)
SW143G-20-(*)
24
SW143-24-(*)
SW143G-24-(*)
30
SW143-30-(*)
SW143G-30-(*)
34
SW143-34-(*)
SW143G-34-(*)
4
NO off Positon
2
SW144-2-(*)
SW144G-2-(*)
4
SW144-4-(*)
SW144G-4-(*)
6
SW144-6-(*)
SW144G-6-(*)
8
SW144-8-(*)
SW144G-8-(*)
10
SW144-10-(*)
SW144G-10-(*)
12
SW144-12-(*)
SW144G-12-(*)
16
SW144-16-(*)
SW144G-16-(*)
18
SW144-18-(*)
SW144G-18-(*)
20
SW144-20-(*)
SW144G-20-(*)
24
SW144-24-(*)
SW144G-24-(*)
30
SW144-30-(*)
SW144G-30-(*)
34
SW144-34-(*)
SW144G-34-(*)
* Specify contact action: "B" = Break Before Make, "M" = Make Before Break.
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Option Descriptions
(1)
Switch Style and Size
Select SW142 for 1/4 DIN 2 pole silver-plated contacts SW142G for 1/4 DIN 2 pole gold-plated contacts SW143 for 1/4 DIN 3 pole silver-plated contacts SW143G for 1/4 DIN 3 pole gold-plated contacts SW144 for 1/4 DIN 4 pole silver-plated contacts SW144G for 1/4 DIN 4 pole gold-plated contacts OSW3 for 3in. size 2 pole silver-plated contacts OSWG3 for 3in. size 2 pole gold-plated contacts OSW5 for 5in. size 2 pole silver-plated contacts OSWG5 for 5in. size 2 pole gold-plated contacts OSWT for 5in. size 3 pole silver-plated contacts OSWGT for 5in. size 3 pole gold-plated contacts
(2)
Number of Positions
Select 2 for 2 positions 3 for 3 positions 4 for 4 positions 5 for 5 positions 6 for 6 positions 8 for 8 positions 9 for 9 positions 10 for 10 positions 12 for 12 positions 14 for 14 positions 16 for 16 positions 18 for 18 positions 20 for 20 positions 24 for 24 positions 28 for 28 positions 30 for 30 positions 32 for 32 positions 34 for 34 positions 36 for 36 positions 40 for 40 positions
(3)
Contact Action(SW series only)
Select Nothing(leave field blank) for OSW series -B for break before make -M for make before break
(4)
Grip Style
Select Nothing(leave field blank) for Standard Grip -PG for Pistol Grip
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.