Bench Top Thermal Imaging Camera Kit |
| OSXL-ASC |
|
 |
|
|
Bench Top Thermal Imaging Camera Kit
 |
| Click for larger image. |
|
|
$
5,495.00
OSXL-A35SC
|
| |
Designed Specifically for Thermal Benchtop Testing Applications
|
| |
Compact, Rugged, and Lightweight
|
| |
Plug-and-Play Compatibility
|
| |
Fast Data Transfer
|
| |
Includes Everything Needed for Quick “Out of Box” Deployment
|
| |
Compliant with Any Software that Supports GenICamTM, Including National Instruments IMAQ Vision, Stemmers
|
| |
Common Vision Blox, and COGNEX Vision Pro
|
| |
GigE VisionTM Standard Compatibility
|
| |
GenICamTM Protocol Support
|
| |
PoE (Power Over Ethernet)
|
| |
GPIO (General Purpose Input/Output)
|
| |
Wide Temperature Range
|
| |
High Sensitivity <50 mK
|
View related products - Infrared Temperature Measurement Instruments
|
| |
|
|
|
 |
Thermal imaging cameras can be
used for a wide variety of R&D
applications. Until today using
a thermal imaging camera was
often the privilege for large R&D
departments. With the extremely
affordable OSXL-A35SC/
OSXL-A15SC and OSXL-A5SC
thermal imaging systems are
now bringing the advantages of
thermal imaging to the test bench
of every R&D engineer.
The OSXL-A35SC/OSXL-A15SC and
OSXL-A5SC models are not only
extremely affordable, they
contain both the hardware and
software for analyzing and
verifying your R&D projects.
You will be able to visualize
and measure temperatures in
a non-contact mode.
The OSXL-A35SC produces crisp
thermal images of 320 x 256
pixels. Users that do not need
this high image quality for their
application can choose the
OSXL-A15SC which produces
thermal images of 160 x 128
pixels or the OSXL-A5SC
which produces thermal images
of 80 x 64 pixels.
The OSXL-A35SC, OSXL-A15SC,
and OSCL-SC5 are affordable
infrared camera kits designed
specifically
for thermal benchtop
testing applications. The compact
packaging makes the OSXL-A5SC
a perfect fit
for the benchtop and
allows for deployment in locations
where size constraints are critical.
They are available in a variety of
pixel resolutions and can meet the
spatial resolution requirements of
most applications.
Eliminate the guesswork, see heat
patterns with the thermal imagery
and extract temperature values
from live or recorded imagery.
This instrument has uncooled
micro bolometer detector that is
maintenance-free and provides
excellent long wave imaging
performance. The pixel resolution
and optics are available in 80 x
64, 160 x 128, 320 x 256 pixel
formats to achieve numerous fields
of view. Versatile, compact,
rugged, and lightweight with
straightforward mounting that
permits quick installation and easy
movement for new application
requirements. Plug-and-play
compatibility, is an ideal system
integration solution through GigE
Vision and GenICam protocols,
these cameras can be fully
configured
from a PC, allowingcamera control and image capture
in real time. Fast data transfer and
RJ45 GB Ethernet connection
supply 14-bit images at frame
rates as high as 60 Hz. Image
and data acquisition can record
thermal snapshots and movies
with OSXL-ASC tools + recording
and analysis software.
GigE Vision® is a new camera
interface standard developed
using the Gigabit Ethernet
communication
protocol. GigE
Vision is the first standard video
interface to allow for fast image
transfer using low cost standard
cables even over long distances.
With GigE Vision, hardware and
software from different vendors
can interoperate
seamlessly over
GigE connections.
The goal of GenICamTM is to
provide a generic programming
interface for all types of cameras.
Regardless of interface technology
(GigE Vision, Camera Link®,
1394 DCAM, etc.) or features
implemented, the Application
Programming
Interface (API)
will always be the same.
The GenICam protocol also
makes it possible to use third
party software with the
camera. GenICam makes the
OSXL-A35SC plug-and-play when
used with software packages such
as IMAQ Vision and Halcon.
Specifications
IR Resolution:
OSXL-A5SC: 320 x 256 pixels
OSXL-A15SC: 160 x 128 pixels
OSXL-A35SC: 80 x 64 pixels
FOV (Field of View)/Focal Length:
OSXL-A5SC/OSXL-A15SC: 48° (H) x 39° (V) with 9 mm lens
OSXL-A35SC: 44° (H) x 36° (V) with 5 mm lens
Spatial Resolution (IFOV):
OSXL-A5SC: 2.78 mrad for 9 mm lens
OSXL-A15SC: 5.56 mrad for 9 mm lens
OSXL-A35SC: 0.0 mrad for 5 mm lens
Detector Pitch:
OSXL-A5SC: 25 µm
OSXL-A15SC/OSXL-A35SC: 50 µm
Thermal Sensitivity/NETD: <0.05°C @ 30°C (86°F)/50 mK
Minimum Focus Distance: Fixed
F-Number: 1.25
Image Frequency: 60 Hz
Focus: Fixed
Focal Plane Array (FPA) Spectral Range: Uncooled VOX micro bolometer/7.5 to 13 µm
Detector Time Constant: Typical 12 ms
Object Temperature Range: -40 to 160°C (-40 to 320°F)/ -40 to 550°C (-40 to 1022°F)
Accuracy: ±5°C or ±5% of reading
Ethernet: Control and image
Type: Gigabit Ethernet
Standard: IEEE 802.3
Connector Type: RJ45
Communication: GigE Vision version 1.2; Client API GenICam compliant
Image Streaming: 14-bit signal linear/DDE, GigE Vision and GenICam compatible
Power: Power over Ethernet, PoE IEEE 802.3af class 0 power
Protocols: TCP, UDP, ICMP, IGMP, DHCP, GigEVision
Digital Input/Output:
Input: General purpose; 1× optoisolated, “0” < 2, “1” = 2 to 40 Vdc
Output: General purpose output to external device (programmatically set); 1× opto-isolated, 2 to 40 Vdc, maximum 185 mA
Digital I/O:
Isolation Voltage: 500 VRMS
Supply Voltage: 2 to 40 Vdc, maximum 200 mA
Connector Type: 12-pole M12 connector (shared with digital synchronization and external power)
Digital Synchronization:
In: Frame sync into control camera; 1×, non-isolated; LVC buffer @3.3V, “0” <0.8 V, “1” >2.0 V
Out: Frame sync out to control another Ax5 camera; 1×, non-isolated; LVC buffer @ 3.3V, ”0” = 24 MA maximum, “1” = -24 mA maximum
Connector Type: 12-pole M12 connector (shared with digital I/O and external power)
External Power: 12/24 Vdc, <2.5 W absolute maximum
Connector Type: 12-pole M12 connector (shared with digital I/O and digital synchronization)
Voltage: Allowed range 10 to 30 Vdc
Operating Temperature Range: -15 to 50°C (5 to 122°F)
Storage Temperature Range: -40 to 70°C (-40 to 158°F)
Operating and Storage Humidity: IEC 60068-2-30/24 h 95% relative humidity, 25 to 40°C (77 to 104°F) EMC: EN 61000-6-2 (immunity), EN 61000-6-3 (emission), FCC 47 CFR Part 15 Class B (emission)
Encapsulation: IP 40 (IEC 60529)
Bump: 25 g (IEC 60068-2-29)
Vibration: 2 g (IEC 60068-2-6)
Weight: 0.2 kg (0.44 lb)
Dimensions: 106 L x 40 W x 43 mm H (4.2 x 1.6 x 1.7")
Tripod Mounting: Optional with accessory T198349, base support
Base Mounting: 4 × M3 thread mounting holes (bottom)
Housing Material: Magnesium and aluminum
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Kit comes complete with hard transport case, infrared camera with lens, focus adjustment tool, base support, gooseneck table stand, PoE injector (power over ethernet), two 2 m (6.6') ethernet CAT-6 cables, FLIR tools, analysis and recording software, operator’s manual, service and training brochure.
Ordering Example: (1) OSXL-A5SC Thermal imaging camera with 80 x 64 pixels infrared resolution, $2,450.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
OSXL-A5SC Series - Thermal Imager Sensor - Quick Start Manual
|
|
Download
OSXL-A5SC Series - Thermal Image Sensor - Full Manual
|
|
|
 |
 |
|
|