Thermal Imaging Camera |
| OSXL-T620 |
|
 |
|
|
|
|
|
$
20,450.00
OSXL-T620
|
| |
Not for Export - USA and Canada ONLY
|
| |
See FLIR Special Offer - Link Below
|
| |
High Thermal Sensitivity (N.E.T.D) -0.05°C @ 30°C
|
| |
Wide Temperature Range: -20 to 650°C (-4 to 1202°F) with ±2% or 2°C Accuracy
|
| |
Focal Plane Array Detector with 640 x 480 Pixels Infrared Resolution (307,200 pixels)
|
| |
Interchangeable Lens with 4X Continuous Zoom
|
| |
Manual/Automatic Focus Camera with Laser Pointer, 109.22 mm (4.3") Multifunction Touch Screen LCD and 120° Swivel Lens
|
| |
Built-In 5 Megapixel Visible Light Digital Camera with Video Lamp
|
| |
Scalable Thermal Fusion and Picture-In-Picture (PIP), Delta T (Differential Temperature), Voice/ Text/Sketch Annotation, Infrared Windows Correction, Instant Report, Programmable Button
|
| |
Digital Video Recording and MPEG-4 Video Streaming Over Wi-Fi
|
| |
METERLiNK(TM) Wireless Communication
|
| |
SD Card Slot for Image Storage (More Than 1000 Radiometric JPEG Images)
|
| |
Includes FLIR Tools Software for Analysis of Radiometric Images
|
View related products - Infrared Temperature Measurement Instruments
|
| |
|
|
|
 |
The OSXL-T620 (FLIR T620) has the highest thermal
imaging resolution in its class. With 307,200 pixels at
640 × 480, OSXL-T620 (FLIR T620) gives professional
thermographers the highest thermal resolution and
sensitivity for the best-looking images and most
accurate temperature measurements. Coupled with
dual 5 megapixel digital cameras, you’ll get the
sharpest visible light and thermal images you need
to create the most effective documentation. See the
results jump off the screen.
The OSXL-T620 (FLIR T620) is comfortable with
flexible ergonomics. The OSXL-T620 (FLIR T620)
is famous for capturing great thermal images high
above your head or down near the ground and no
longer needs to be a back-breaking, knee-cracking
calisthenics routine. With a unique rotating optical
block and its interchangeable lenses, the OSXL-T620
(FLIR T620) lets you easily tilt up or down along its
120° range of motion while keeping the touchscreen
display right in front of you. See how comfortable and
easy it is to “get the shot” from any angle.
OSXL-T620 (FLIR T620) has the industry-first Wi-Fi
connectivity which adds power to analysis, reporting,
and sharing. OSXL-T620 (FLIR T620) simplifies your
worklife out in the field and in the office by leading the
way with forward-thinking Wi-Fi to mobile devices like
iPad, iPhone, and iPod Touch. No bulky laptops to lug,
cables to connect, or SD cards to swap. Use the new
FLIRViewer app to import images from the camera,
add more box areas and moveable spots and fine-tune
images. Generate comprehensive reports. Additionally
you can share critical information immediately with
decision makers on-site or by e-mail. See how FLIR
Wi-Fi connectivity can help boost your productivity
and credibility.
The FLIR viewer Wi-Fi connectivity to mobile devices
is an intuitive iPad®/iPhone®/iPod Touch app for
importing, analyzing, managing, and sharing thermal
images that allows you to connect wirelessly to
OSXL-T620(FLIR T620) camera.
Just download FLIR Viewer from the Apple® Store
and start experimenting with the preloaded infrared
images. Connect via Wi-Fi to a compatible FLIR camera
and import stored or live thermal images to your
mobile device instantly. Then use FLIR Viewer to add
measurement spots and other data, adjust span and
level, change palettes, and create and email reports.
It’s an efficient way to get critical information to decision
makers and make a big impact.
Software Packages
QuickReportTM PC software enables users to organize,
analyze and create reports with FLIR cameras.
FLIR BuildIR software package specifically designed to
carry out advanced analysis of building structures. It is
used to analyze images taken with an infrared camera,
and create inspection reports based on these images.
FLIR Reporter Ver. 8.5 is a powerful software for
creating compelling and professional, fully customized,
easy-to-interpret reports in a standard MS Word
document. You can create a report by simply dragging
and dropping your images on a desktop icon or using
the wizards to guide you step-by-step through the
process. The saved document is a ‘live’ report with
full access to the analysis tools and temperature
measurement data. The reports can be multi-page and
include all of your IR inspection data; infrared and visual
images, temperature measurements, voice comments
and text notes.
SPECIFICATIONS
Temperature Range: -20 to 650°C (-4 to 1202°F)
Image Storage: 1000 radiometric JPEG images (SD card memory)
Frame Rate: 30 Hz Field of View/min Focus Distance: 25° x 19°/0.25 m (9.8")
Focus: Manual/automatic
Thermal Sensitivity (N.E.T.D): <0.05°C at 30°C
Detector Type - Focal Plane Array (FPA) Uncooled Microbolometer: 640 x 480 pixels
Spectral Range: 7.8 to 14 ìm
Display: Built-in touch-screen, 109.22 mm (4.3") color LCD
Image Modes: Thermal/visual/picture-in-picture/fusion
Image Annotation: Voice (60 sec); text comments, sketch
Lens: 25° (optional 15° telephoto, 45° wide angle lenses available)
Video Lamp: Bright LED lamp
Laser Classification/Type: Class 2/Semiconductor AlGalnP
Diode Laser: 1 mW/635 nm (red)
Set-Up Controls: Mode selector, color palettes, configure info to be shown in image, local adaptation of units, language, date and time formats, and image gallery
Measurement Modes: 10 Spotmeters, 5 box areas, isotherm, auto hot/cold spot, Delta T
Measurement Correction: Reflected ambient temperature and emissivity correction
Battery Type/Operating Time: Li-ion/ >3 hours, display shows battery status (included)
Charging System: In camera AC adaptor/2 bay charging system
Shock: 25G, IEC 68-2-29
Vibration: 2G, IEC 68-2-6
Dimensions: 143 x 195 x 95 mm (5.6 x 7.7 x 3.7")
Weight: 1.3 kg (2.87 lb), including battery
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with SD memory card, 2 rechargeable batteries, 2-bay battery charger, power supply, Bluetooth headset, USB and video cables, FLIRtools software tripod adaptor, lens cap, hard carrying case, quick start manual and full operating manual on disk. Not for export, USA only.
Ordering Example: (1) OSXL-T620 Thermal imaging infrared camera 640 x 4800 resolution/30 Hz, $20,450.00, plus (1) HHM-EX845 Wireless Clamp Meter, $370.00, $20,450.00 + 370.00 = $20,820.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
OSXL-I Series - Compact Thermal Imager
|
|
Download
OSXL i3, i5, i7 - Thermal Imager (Large file 18mb)
|
|
Download
OSXL E30, E40, E50, E60 Series - Thermal Imagers (20MB)
|
|
Download
FLIR Thermal Imagers - FLIR Special Offers Jan 1 to March 31 2013
|
|
|
 |
 |
|
|