1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Circuit Board Thermocouple Connectors, Standard and Miniature Size

PCC-OST-(*) and PCC-SMP-(*)   
 
PCC-OST-(*) and PCC-SMP-(*):Circuit Board Thermocouple Connectors, Standard and Miniature Size
   
$205.00  PCC-SMP-K-100
PLACE ORDER
For OEM Uses
Attaches Directly to Circuit Board, Mounting Clip with Each Connector
Perfect for Handheld Thermometers
J, K, T,E and U Calibrations
N Calibration Available in Mini-SMP Style Connector
Mount in Horizontal or Vertical Position
Optional Retainer Clip for TO-92 StyleTransistor Providing Cold Junctiion Compensation.
Accepts Either Standard or Miniature Size Male Connectors
Mounting Holes Shown in SPEC LINK Below
Thermocouple Connectors for PCB Board
Custom Units Designed for CE Compliance - Contact Sales

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Two sizes are available, to mate with either standard or miniature size connectors. The miniature size is available in either horizontal or vertical mounting style. The PCC is also available with an optional transistor retainer clip; the clip accepts TO-92 style transistors for cold junction temperature measurements at the transition from thermocouple alloy to copper wire.**

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the PCC-SMP-K-100  PCC-SMP-K-100 In Stock   $205.00    Circuit board mini connectors, type K calibration in package of 100  
Click to expand/minimize a list of what others bought with the PCC-SMP-K-100-R  PCC-SMP-K-100-R 1 Week   $220.00    Circuit board mini connectors, type K calibration with transistor retainer clips. Package of 100  
Click to expand/minimize a list of what others bought with the PCC-SMP-V-K-100  PCC-SMP-V-K-100 In Stock   $205.00    Circuit board mini connectors, type K calibration in package of 100 for vertical mounting  
    PCC-SMP-N-100 1 Week   $205.00    Circuit board mini connectors, type N calibration in package of 100  
    PCC-SMP-U-100 1 Week   $205.00    Circuit board mini connectors, type U calibration in package of 100  
    PCC-SMP-V-U-100 In Stock   $205.00    Circuit board mini connectors, type U calibration in package of 100 for vertical mounting  
    PCC-OST-K-100 In Stock   $205.00    Circuit board standard size connectors, type K calibration with package of 100  
    PCC-OST-K-100-R In Stock   $220.00    Circuit board standard size connectors, type K calibration with transistor retainer clips. Package of 100  
    PCC-OST-T-100 In Stock   $205.00    Circuit board connector for standard size connectors, type T calibration with package of 100  
    PCC-OST-T-100-R In Stock   $220.00    Circuit board standard size connectors, type T calibration with transistor retainer clips. Package of 100  
All dollar amounts on this site are shown in US currency.

 Note: PCC-OST is available only in packages of 100.
**To order with optional transistor retainer clip, add suffix “-R” to model no. and add $15 to price of 100 units.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PCC-SMP-K-100-R Circuit board connector for miniature connectors, type K calibration, with transistor retainer clips. Package of 100, $220.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)   
P
P
C
C
C
C
-
-
-
-
-
-
Qty:

Option Descriptions
(1) Connector Style
  Select
OST for Standard Connector
SMP for Mini Connector
(2) Mounting Style
  Select
Nothing(leave field blank) for Horizontal
-V for Vertical
(3) Thermocouple Calibration
  Select
K for Type K
T for Type T
J for Type J
E for Type E
U for Type U
N for Type N
(4) Quantity in Package
  Select
5 for Package of 5
50 for Package of 50
100 for Package of 100
(5) Optional Transistor Clip
  Select
Nothing(leave field blank) for No Clip
-R for for TO-92 Style Transistor Clip
(6) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
SMPW and HMPW SMPW and HMPW :
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
SMPW-CC Series SMPW-CC Series:
Thermocouple Connector Miniature Size Flat 2 Pin includes Integral Cable Clamp Cap
Thermocouple Selection Guide Thermocouple Selection Guide:
Compare Thermocouple Specifications and Models Using This Guide. (Download and Print PDF Document)
RTD Selection Guide RTD Selection Guide:
Compare RTD Specifications and Models Using This Guide. (Download and Print PDF Document)
   
Keywords:Circuit Board Thermocouple Connectors, Standard and Miniature Size, liquid level probe

   Back to topBack to top




MMV | 79 | 023