Multifunction Process Calibrator with RS232 Interface, High Accuracy |
| PCL1000 |
|
 |
|
|
Multifunction Process Calibrator with RS232 Interface
 |
| Click for larger image. |
|
|
|
|
|
|
 |
SPECIFICATIONS
Operational Temp Range: 0 to 50°C (14 to 122°F)
Stability:0.01% F.S./°C outside of 23°C±5°C
Pressure Accuracy: 0.05% FS
Max Overpressure: 300%
Ports:<100 psi 1/4" barbed hose fittings,≤ 100 psi:
1/8" brass swagelok fittings
Wetted Parts: clean dry gases only
T/C Types: J,K,T,E,R,S,B,N,L,U
RTD Ranges: RTD Ranges: Pt385 (100, 200, 500, 1000Ω)
Pt392, JIS, Ni120, CU10, YS1400
Ohm Ranges: 0 to 400.00 and 400.0 to 4000.0
Voltage: (Low) I/O 0-20.000 V (High) Input only 0-250 V
ac/dc
Frequency: 0-1000.0 CPS, Hz 0-10.00 kHz
Continuity: 0 to 400.0Ω audible tone under 10Ω
Accuracy: T/C Type J: ±0.3°C ± 10µV (±0.6°C total error)
RTD Pt100: ±0.1°C ±0.075 Ω (±0.3°C total error)
Ohms (400): ±0.1 Ω
Ohms (4000): ±1.0 Ω
mA Compliance: up to 1000 Ω
Voltage Drive: 1 mA
RTD IEX-range: 0.01 mA to 3 mA
RTD Frequency Response: 10 mS
Operating Temp: -10 to 50°C
Storage Temp: -40 to 60°C
Power: 4 AA alkaline batteries (included)
Dimensions: 191x102x38 mm(7.5x4x1.5")
Weight: 350g (12oz)
| External Pressure Modules* |
| MODEL NO. | Parameter Range Gauge (psig) | Accuracy | Over Pressure |
| PCL-PMA | Pressure Module adaptor (one required) |
| PCL-PM030G | 0 to 30 (0 to 2 bar) | ±0.025% | 300% |
| PCL-PM050G | 0 to 50 (0 to 3.5 bar) | ±0.03% | 300% |
| PCL-PM100G | 0 to 100 (0 to 7 bar) | ±0.025% | 300% |
| PCL-PM300G | 0 to 300 (0 to 20 bar) | ±0.025% | 200% |
| PCL-PM1KG | 0 to 1000 (0 to 70 bar) | ±0.05% | 200% |
| PCL-PM3KG | 0 to 3000 (0 to 200 bar) | ±0.1% | 200% |
| PCL-PM5KG | 0 to 5000 (0 to 340 bar) | ±0.1% | 200% |
| PCL-PM015VAC | 0 to -15 (0 to -1 mbar) | ±0.025%, ±0.0025 psi | 300% |
| PCL-PM015A | 0 to 15 (0 to 1 bar) abs. | ±0.025%, ±0.0025 psi | 300% |
| PCL-PM030A | 0 to 30 (0 to 2 bar) abs. | ±0.025% | 300% |
| PCL-PM015C | -15 to 15 (-1 to 1 bar) | ±0.025%, ±0.0025 psi | 300% |
| PCL-PM030C | -15 to 30 (-1 to 2 bar) | ±0.025%, ±0.0025 psi | 300% |
| PCL-PM030D | 0 to 30 (0 to 2 bar) diff. | ±0.025% | 300% |
* Most popluar ranges (see pressure module page for all ranges).
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Each unit includes: Test leads, protective rubber boot, 4 AA alkaline batteries, NIST certificate, type K thermocouple and retractable thermocouple cable, and complete instruction manual.
Ordering Example: (1) PCL1000 high accuracy multi-function calibrator, $1,360.00, plus (1) PCL-PMA pressure module adapter, $310.00, plus (1) PCL-PM100G 0 to 100 psi gauge pressure module, $795.00, plus (1) 700MA adapter required for PCL-PMA, $75.00, $1,360.00 + 310.00 + 795.00 + 75.00 = $2,540.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
PCL-PM Series:
|
External Pressure Modules For PCL340 Series, PCL1000 and PCL1200 Calibrators
|
 |
 |
|
|
|
 |
 |
|
|