Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Loop Calibrator, Precision

PCL120   
1 year warranty CE Made in the USA
 
Precision Loop Calibrator Very High Accuracy
PCL120:Loop Calibrator, Precision
Click for larger image.
   
$ 595.00  PCL120
Very High Accuracy: ±0.015% of Reading
Very High Resolution: 0.001 mA
Auto Step and Ramp Function
% Error Function— Eliminates Manual Error Calculation
Extended Adjustment Range—Digital Knob and User-Selectable Decade Output Allow Large and Incremental (0.001 mA Step) Output Changes
Reads 0 to 28 Vdc
Built-In 250 Ohm Resistor Facilitates Calibration of Hart™ Devices
Remote Calibration Through Automatic Step and Ramp Functions
Loop Power Measurement Capability
Simulates, Powers, and Measures 2-Wire Transmitters
5 Preset Outputs (4, 8, 12, 16, 20 mA)
Fuseless Input Protection Up to 250 Vac

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

With an accuracy of 0.015% of reading, 0.001 mA resolution, and 1 microamp step resolution, the PCL120 has the highest precision in its class. Other features that make the PCL120 stand out include a "% error" function, which eliminates manual error calculation and allows the display of actual versus ideal error at any calibration point. The PCL120 can simulate, power, and measure 2-wire transmitters. Its automatic step and ramp functions enable remote calibration of 4 to 20 mA devices.

The PCL120 has many innovative, powerful features that make calibration easy. A few clearly marked keys give the user access to the full functionality of the unit. The STEP and RAMP output modes automate either a discrete 4-8-12-16-20-16-12-8-4 mA stair step output or 2 speeds of a linear 4-20-4 mA ramp output. Pressing the AUTO key (1) activates this time-saving function. To further aid remote calibration, the PCL120 features a minimum/maximum value recall function. In the measure mode, holding the AUTO(/MAX) key (1) gives a direct readout of the maximum value, while holding the 25%(/MIN) key (4) gives a direct readout of the minimum value. Holding the % ERROR key (2) while turning the large knob provides instant feedback on the difference between the ideal and actual current values required for a given device response. This tells the user whether the device is within its accuracy range. No further calculations are necessary. A LOOP POWER key (3) provides instant 24 Vdc loop power output. The 25% (4) key provides instant outputs of 4, 8, 12, 16, and 20 mA loop current, with increments occurring each time the key is pushed.

SPECIFICATIONS (25°C Unless Otherwise Noted)
Input
Current Range: 0 to 24 mA; -25 to 125%
Voltage (Reading): 0 to 28 Vdc
Input Protection: Fuseless up to 250 Vac
Output
Source/Simulate Range: 0 to 24 mA; -25 to 125%
Drive Capability:
    Without HartTM: 1200 O
    With HartTM: 950 O
Loop Supply Voltage: 24 Vdc
Range Select: Decade; incremental in 0.001 mA steps
Resolution: 1 µA
Accuracy: ±0.015% of reading ±2 µA
Environmental
Operating Temperature:
-10 to 55°C (14 to 131ºF)
Storage Temperature: -20 to 70°C (-4 to 158ºF)
Power Requirement: 9 Vdc
Battery: One 9 V (included)
AC Adaptor: Optional
Mechanical Dimensions (Without Boot): 144.7 H x 80 W x 3.63 mm D (5.7 x 3.15 x 1.43")
Weight: 340 g (12 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    PCL120 In Stock   $595.00    Precision loop calibrator  
Click to expand/minimize a list of what others bought with the PCL-ACA  PCL-ACA In Stock   $30.00    120 Vac power adaptor (PCL422A-BATT required)  
Click to expand/minimize a list of what others bought with the PCL422A-BATT  PCL422A-BATT 4 Weeks   $25.00    9 V NiCad battery  
All dollar amounts on this site are shown in US currency.

 Note: Comes with test leads, 9V battery, NIST-traceable certificate, flexible protective sleeve, and complete operator’s manual.
 Ordering Example: (1) PCL120 Precision loop calibrator, $595.00

 Related Links - Related Products
 Related Products
PCL1200 PCL1200:
Portable, High Accuracy Multifunction Calibrator
PCL1000 PCL1000:
Multifunction Process Calibrator with RS232 Interface, High Accuracy
   
Keywords:Precision Loop Calibrator Very High Accuracy, extension cable cord high pressure sensor multimeter amp ph sensor