Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Rugged Handheld Calibrators for Pressure, Temperature, Voltage and Current

PCL240/CL200   
1 year warranty CE Made in the USA
 
PCL240/CL200:Rugged Handheld Calibrators for Pressure, Temperature, Voltage and Current
Click for larger image.
   
$ 677.00  PCL240-100
High Accuracy Source and Read Capability
Rugged Dust Tight, Water Resistant Case
Easy-to-Read LCD Display
9 Volt Battery Included
NIST Traceable Calibration Included

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA's PCL240 Series calibrators are a rugged line of single function calibrators designed with the technician in mind. The PCL240 Series family consists of a frequency calibrator and a pressure calibrator available in five ranges (200 inH2O, 30 psi, 100 psi, 300 psi and 3,000 psi). Operation of these calibrators is made simple through the use of a sealed membrane keypad which features easy-to-understand controls and large easy to use, push-buttons. Pressure units can be purchased separately or as a calibration kit which includes a hand pump and a flexible protective sleeve.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PCL240-200WC 4 Weeks   $677.00    Rugged handheld pressure calibrator with +/- 200 inH2O range  
 PCL240-30 In Stock   $677.00    Rugged handheld pressure calibrator with -5.00 to +30.00 psig range  
 PCL240-100 In Stock   $677.00    Rugged handheld pressure calibrator with -5.00 to +100.00 psig range  
 PCL240-300 In Stock   $887.00    Rugged handheld pressure calibrator with 0.0 to +300.0 psig range  
 PCL240-3000 In Stock   $887.00    Rugged handheld pressure calibrator with 0 to 3000 psig range  
 Calibration Kits with Pump and Case
 PCL240-200WC-KIT 4 Weeks   $998.00    Rugged handheld pressure calibrator with +/- 200 inH2O range, hand pump and carrying case  
 PCL240-30-KIT In Stock   $998.00    Rugged handheld pressure calibrator with -5.00 to +30.00 psig range, hand pump and carrying kit  
 PCL240-100-KIT 4 Weeks   $998.00    Rugged handheld pressure calibrator with -5.00 to +100.00 psig range hand pump and carrying case  
 PCL240-300-KIT In Stock   $1,525.00    Rugged handheld pressure calibrator with 0.0 to +300.0 psig range, hand pump and carrying case  
 PCL240-3000-KIT In Stock   $1,735.00    Rugged handheld pressure calibrator with 0 to 3000 psig range, hand pump and carrying case  
 Frequency Calibrator
 CL250 In Stock   $595.00    Frequency calibrator with 0.0 to 1000.0 Hz, 0.0 to 100.0 kHz and 0.0 to 1000.0 cpm ranges  
All dollar amounts on this site are shown in US currency.

 Note: PCL240's and CL250 include a flexible protective sleeve, batteries, NIST calibration certificate, and complete operator’s manual. Pressure calibration kits include hand pump and hard plastic carrying case.
 Ordering Example: (1) PCL240-100 Rugged handheld pressure calibrator with -5 to +100 psig range, $677.00

   
Keywords:Rugged Handheld Calibrators for Pressure, Temperature, Voltage and Current, ph meter tester