Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pressure Calibrator, Handheld

PCL340 Series   
Made in the USA
 
Pressure Calibrator Handheld
PCL340 Series:Pressure Calibrator, Handheld
Click for larger image.
   
$ 1,099.00  PCL340-030
External Connection Supports All PCL-PM Series Pressure Modules (25 Ranges)
Internal 24 Vdc Loop Power Supply
Measures 24 mA or 30 Vdc
Large, Backlit, Configurable Display for 1, 2, or 3 Variables
Switch Test on Pressure (Internal or External)
5 Setups Can be Stored and Recalled
% Error and Damping Functions
Compact Handheld Design
Powered by 4 "AA" Alkaline Batteries (Included)

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA’s PCL340 is a general purpose, handheld pressure calibrator. With one internal pressure range and an available adaptor for external OMEGA PCL-PM Series pressure modules, it is extremely versatile. Available internal sensor ranges are 1, 5, 30, 100, and 300 psi.
Pressure can be displayed in the user’s choice of engineering units: psi, bar, mbar, kPa, mPa, kg/cm2, cmH2O @ 4°C, cmH2O @ 20°C, cmH2O @ 60°F, mH2O @ 4°C, mH2O @ 20°C, mH2O @ 60°F, inH2O @ 4°C, inH2O @ 20°C, inH2O @ 60°F, ftH2O @ 4°C, ftH2O @ 20°C, ftH2O @ 60°F, mmHg, inHg, or one user-defined unit.

SPECIFICATIONS
Pressure Accuracy: All ranges ±0.05% FS
DC Measurement Accuracy:
    mA: ±0.015% of rdg ±0.002 mA
    V: ±0.015% of rdg ±0.002 V
Temperature Effect: No effect on accuracy for all functions from 18 to 23°C. Add ±0.005% FS/°C for temperatures outside range.
Operating Temperature: -10 to 50°C (14 to 122ºF)
Storage Temperature: -20 to 60°C (-4 to 140ºF)
Power: 4 "AA" alkaline batteries (included)
Battery Life: >35 hours continuous, typical usage
Dimensions: 21 H x 10 W x 4.6 cm D (8.3 x 3.9 x 1.8")
Weight: 0.57 kg (1 lb, 4 oz)
Connectors/Ports: 1/4 FNPT, pressure module; banana jacks for mA and V


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Single Pressure Sensor Models
    PCL340-001 4 Weeks   $1,099.00    Pressure calibrator with one 1 psig sensor  
    PCL340-005 In Stock   $1,099.00    Pressure calibrator with one 5 psig sensor  
    PCL340-030 4 Weeks   $1,099.00    Pressure calibrator with one 30 psig sensor  
    PCL340-100 4 Weeks   $1,099.00    Pressure calibrator with one 100 psig sensor  
    PCL340-300 4 Weeks   $1,099.00    Pressure calibrator with one 300 psig sensor  
 Pressure Kits with Pneumatic Pump
    PCL340-001-KIT 4 Weeks   $1,399.00    Pressure calibrator kit with one 1 psig sensor  
    PCL340-005-KIT 4 Weeks   $1,399.00    Pressure calibrator kit with one 5 psig sensor  
    PCL340-030-KIT 4 Weeks   $1,399.00    Pressure calibrator kit with one 30 psig sensor  
    PCL340-100-KIT In Stock   $1,399.00    Pressure calibrator kit with one 100 psig sensor  
    PCL340-300-KIT In Stock   $1,699.00    Pressure calibrator kit with one 300 psig sensor  
 Accessory
Click to expand/minimize a list of what others bought with the PCL-PMA  PCL-PMA In Stock   $310.00    Pressure module adapter for PCL-PM series external pressure modules  
    PCL-PM030G 4 Weeks   $795.00    External pressure module, 0 to 30 psig  
    PCL-PM100G In Stock   $795.00    External pressure module, 0 to 100 psig  
    PCL-PM300G 4 Weeks   $795.00    External pressure module, 0 to 300 psig  
    PCL-PM1KG In Stock   $795.00    External pressure module, 0 to 1000 psig  
    PCL-PM3KG 4 Weeks   $795.00    External pressure module, 0 to 3000 psig  
    PCL-PM030A 4 Weeks   $795.00    External pressure module, 0 to 30 psia  
    EE-2455 3 Weeks   $175.00    Reference Book: The Engineering Handbook  
All dollar amounts on this site are shown in US currency.

 Note: Comes with soft carrying case, batteries, manual, NIST-traceable calibration certificate, test leads.
For full details on available external pressure modules see link below.
 Ordering Example: (1) PCL340-030 Hand held pressure calibrator, 0 to 30 psig internal sensors, $1,099.00,  plus (1) PCL-PMA external pressure module adapter, $310.00,  plus (1) PCL-PM100G external pressure module, 0 to 100 psig, $795.00, $1,099.00 + 310.00 + 795.00 = $2,204.00

 Related Links - Related Products
 Related Products
PCL-PM030G, PCL-PM3KG, PCL-PM015A PCL-PM030G, PCL-PM3KG, PCL-PM015A:
External Pressure Modules
For PCL340 Series, PCL1000 and PCL1200 Calibrators
   
Keywords:Pressure Calibrator Handheld, 0.05% accuracy, single pressure input, Voltage and current, ph meter food