Rugged, Handheld Calibrators |
PCL401 Miniature Loop Calibrator PCL422A Voltage Current Calibrator |
|
 |
|
|
|
|
|
$
625.00
PCL422A
|
| |
PCL422A Features:
|
| |
Back-Lighted Display for Visibility in Low Light Areas or at Night
|
| |
Mid-Range Key Sets
|
| |
Output to 1V, 10 V, or 10 mA Depending Upon Pre-selected Range
|
| |
Built-In 20 V Supply for Driving Current Loop
|
| |
Two Modes of Operation (Source and Simulate)
|
| |
PCL401 Features:
|
| |
Five Precalibrated Settings: 4, 8, 12, 16 and 20 mA
|
| |
Easy One-Hand Operation
|
| |
Source Mode Provides upto 30 Vdc Excitation
|
| |
Simulate Mode Controls Loop Current with External Power
|
View related products - Instrumentation for Pressure and Strain Measurements
|
| |
|
|
|
 |
PCL422A SPECIFICATIONS Accuracy: 0.05% FS Ranges: 0-19.99 mA; 0-1.999 V; 0-19.99 V Operating Temperature: -18 to 40°C (0 to 104°F) Temperature Stability: 50 ppm/°C Power: 9 V battery - included Weight: 340 g (12 oz)
PCL401 SPECIFICATIONS Accuracy: +0.075% FS Temperature Stability: 100 ppm/°C Internal Power: 9 V battery External Power: up to 30 Vdc max. Max. Loop Resistance: 300Ohm Operating Temp.: -18 to 49°C (0 to 120°F) Battery: 9 V included, Life: > 25 hr Dimensions:25 H x 61 W x 96.5 mm D (1.0 H x 2.4 W x 3.8" D) Weight: 227 g (8 oz)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: PCL422A Supplied with lead set, flexible protective sleeve, 9 V battery and complete operator’s manual. PCL401 Supplied with 8 inch leads with alligator clips, 9 V battery and complete operator’s manual
|
|
 |
|
 |
|
 |
|
Keywords:Voltage Calibrator Current Calibrator Loop Calibrator
|
Back to top
|