0.25% Accuracy Benchtop Pressure Standard |
| PCL41 |
|
 |
|
|
0.25% Accuracy Benchtop Pressure Standard
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The PCL41 Series pressure standard incorporates features found in high-end standards into an affordable, portable benchtop unit. The microprocessor-based controller allows the user to adjust display filtering for the particular application. The front panel tare allows zeroing of the display with a single pushbutton. Testing pressure switches is done by utilizing the display hold capabilities of the microprocessor. An external connection is completed when the pressure switch under test changes state. The switch freezes the display, which shows the true actuating pressure. The microprocessor allows adjusting of the unit for increased or decreased resolution. All options associated with the DP41 panel meter are available on this benchtop unit. Combining the PCL41 with its unique options can turn the unit into a sophisticated data collection system. Scalable analog outputs, RS-232 or RS-485 communications and mechanical relays are all available options with the PCL41.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: All models come with power cord, NIST traceable calibration certificate and operators manual.
Ordering Example: (1) PCL41-015-A-S2 0-15 psig benchtop pressure standard with scalable analog output and RS232 serial output options, $1,015.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Range (psig)
|
| |
Select 015 for 0-15 030 for 0-30 060 for 0-60 100 for 0-100 300 for 0-300 600 for 0-600 1K for 0-1000 3K for 0-3000 6K for 0-6000
|
(2)
|
Option 1
|
| |
Select for no options leave blank -R for Dual 7 amp SPDT mechanical relays -A for Scalable analog output -S2 for RS232 serial output -S4 for RS485 serial output
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|
|
 |
|
 |
|
Keywords:0.25% Accuracy Benchtop Pressure Standard
|
Back to top
|