Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Handheld Precision Calibrators Process Voltage or Current

PCL423 Superseded Product   
1 year warranty Made in the USA
 
Handheld Precision Calibrators Process Voltage or Current
PCL423 Superseded Product:Handheld Precision Calibrators Process Voltage or Current
Click for larger image.
   
$ 909.00  PCL423
High Accuracy
Large 32-Character Dot Matrix Display
Memory for 3 Calibration Points in Each Range
Capable of Reading or Simulating Sensor Signals

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

The PCL423 has been superseded, please see the PCL1000 Series as a possible substitute or consult OMEGA's Pressure Engineering department.

The OMEGA ® PCL423 is a portable, handheld, microprocessor-based calibrator for process voltage and current signals. The PCL423 process signal calibrator has multiple input and output ranges for dc millivolts, volts and milliamps. In the milliamp range, it can supply 24 Vdc to power a two-wire transmitter while simultaneously displaying its output in milliamps or % of full scale. It utilizes a large 32-character dot matrix display to simultaneously display the reading, operating mode (input or output) and range selected. For convenience, three calibration points can be stored for each range for quick recall.

SPECIFICATIONS
Ranges: Current: 0 to 24.00 mA; -25.0 to 125% Voltage: 0 to 200.0 mV; 0 to 20.00 V
Accuracy: ± 0.025% FS + 1 LSD
Temp. Stability: ± 0.01 % FS/°C
Operating Temp. Range: 0 to 50°C (32 to 122°F)
Storage Temp. Range: -20 to 60°C (-4 to 140°F)
Input Impedance: (voltage) 1 MOhm, (current) 20 Ohms
Display: 32-character dot matrix 2 x 16 format
Power Requirements: 4 AA batteries included
Battery Life: Approximately 50 hours
Size: 178 H x 97 W x 44 mm D (7 x 3.8 x 1.6")
Weight: 680 g (1.5 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PCL423 In Stock   $909.00    Handheld process voltage and current calibrator  
All dollar amounts on this site are shown in US currency.

 Note: The PCL423 comes with carrying case, test leads, 4 AA batteries, and operators manual.
 Ordering Example: (1) PCL423 is a PCL423 is a handheld process signal calibrator, $909.00

   
Keywords:Handheld Precision Calibrators Process Voltage or Current, digital vacuum gauges dissolved oxygen electrode