Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Vacuum/Pressure Feedthroughs, Hermetic Face Seal

PFTFS   
Made in the USA RoHS
 
Vacuum/Pressure Feedthroughs, Hermetic Face Seal
PFTFS:Vacuum/Pressure Feedthroughs, Hermetic Face Seal
Click for larger image.
   
$ 505.00  PFTFS-8J
2000 psi Pressure Rating
10-8 Torr Vacuum Rating
Copper and Thermocouple Wire
8 Wire Pairs for 8 Thermocouples
PFA Insulated Wire
Nitrile O-Ring and Jam Nut
Each Unit Tested for Reliability

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONS
Material: 300 series SS; nitrile O-ring
Maximum Pressure: 2000 psi
Leak Rates, Pressure: 1 x 10-6 cc air/s at 2000 psi; 1 X 10-7 cc air/s at 29 inHg vacuum
Vacuum Limit: 1 x 10-8 Torr
Leak Rates, Vacuum: 1 x 10-8 cc He/s at 15 psi; 1 X 10-8 cc He/s at 10-8 Torr
Temperature Limits: -40 to 250°F (-40 to 120°C)
Out Gassing: < 0.003% VCM; < 0.34% weight loss; sample at 125°C, surface at 25°C
Wire: 20 AWG solid with PFA insulation; 48 inL, -200 to 200°C rating

NOTE: The Face Seal is the High Pressure Side, the tightening nut is the low pressure side. Contact our Pressure Engineering Department for any questions about installation


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    PFTFS-8J 3 Weeks   $505.00    Hermetic feedthrough, face seal design, for J type K, thermocouples RoHS compliant
    PFTFS-8K In Stock   $505.00    Hermetic feedthrough, face seal design, for 8 type K, thermocouples RoHS compliant
Click to expand/minimize a list of what others bought with the PFTFS-8T  PFTFS-8T 5 Weeks   $505.00    Hermetic feedthrough, face seal design, for 8 type T, thermocouples RoHS compliant
    PFTFS-8E In Stock   $505.00    Hermetic feedthrough, face seal design, for 8 type E, thermocouples RoHS compliant
    PFTFS-8CU In Stock   $470.00    Hermetic feedthrough, face seal design, for 8 uncompensated copper pairs of leads RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PFTFS-8K Hermetic feedthrough, face seal design, for 8 type K, thermocouples, $505.00

   
Keywords:Vacuum/Pressure Feedthroughs, Hermetic Face Seal