Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pressure Gauge with Diaphragm Seal

PGR Series   
NEW! Made in the USA
 
Pressure Gauge with Diaphragm Seal
PGR Series:Pressure Gauge with Diaphragm Seal
Click for larger image.
   
$ 275.00  PGR-45LSS-100
All-Welded Seal to Gauge Design and Seamless Bourdon Tube Provide Fewer Leak Paths than Competitive Models
Stainless Steel Wetted Parts and Bourdon Tube
Liquid Fillable Gauge Case with Bladder
Tamper Resistant Design
Compact Size to Fit Applications with Space Constrants
Applications
Chemical and Petrochemical Processing Plants
Petrochemical Refineries
General Processing such as Food and Pharmaceutical

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PGR Series All-welded gauge and seal offers customers a lower cost alternative to an individual gauge and diaphragm seal with the added advantage of a reduction in potential leaks. The wetted parts are 316L stainless steel. The process connection is a ½ NPT male bottom mount.

Specificat ions
Accuracy: ± 0.5% of span (grade 2A)
Case Size: 114 mm (4.5") diameter
Process Connection: ½ MNPT bottom connection
Seal Upper Material: 316L stainless steel
Diaphragm Material: 316L stainless steel
System Fill Type: DC200
Operating Temperature: 143°C (225°F)
Higher with cooling element PG-CT2


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PGR-45LSS-15 7 Weeks   $275.00    Pressure Range 0 to 15 psig  
 PGR-45LSS-30 In Stock   $275.00    Pressure Range 0 to 30 psig  
 PGR-45LSS-60 In Stock   $275.00    Pressure Range 0 to 60 psig  
 PGR-45LSS-100 In Stock   $275.00    Pressure Range 0 to 100 psig  
 PGR-45LSS-160 In Stock   $275.00    Pressure Range 0 to 160 psig  
 PGR-45LSS-200 7 Weeks   $275.00    Pressure Range 0 to 200 psig  
 PGR-45LSS-300 7 Weeks   $275.00    Pressure Range 0 to 300 psig  
 PGR-45LSS-400 7 Weeks   $275.00    Pressure Range 0 to 400 psig  
 PGR-45LSS-600 5 Weeks   $275.00    Pressure Range 0 to 600 psig  
 PGR-45LSS-1000 5 Weeks   $275.00    Pressure Range 0 to 1000 psig  
 PGR-45LSS-1500 7 Weeks   $275.00    Pressure Range 0 to 1500 psig  
 PGR-45LSS-2000 7 Weeks   $275.00    Pressure Range 0 to 2000 psig  
 PGR-45LSS-2300 7 Weeks   $275.00    Pressure Range 0 to 2300 psig  
 PGR-45LSS-3000 7 Weeks   $275.00    Pressure Range 0 to 3000 psig  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PGR-45LSS-30 30 PSI gauge with SS diaphragm seal, $275.00

 Related Links - Related Products
 Related Products
PG-CT2 Series PG-CT2 Series:
COOLING ELEMENT
   
Keywords:Pressure Gauge with Diaphragm Seal, Seal to Gauge, Seamless Bourdon Tube , 316L stainless steel