1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

pH Electrodes- Glass Filled and Specialty

PHE-1478, PHE-1479, PHE-1525 and PHE-1526   
Made in the USA RoHS
 
pH Electrodes- Glass Filled and Specialty
PHE-1478, PHE-1479, PHE-1525 and PHE-1526: pH Electrodes- Glass Filled and Specialty
Click for larger image.
   
$85.00  PHE-1478
pH Electrodes for Demanding Applications
Flat Surface or Spear Point

View related products - pH Field and Laboratory Electrodes

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

pH ELECTRODES
Omega's glass-bodied, refillable (RF) combination pH electrodes are for general purpose laboratory measurements. The inert nature of the glass body allows these electrodes to be used in aqueous and non-aqueous solutions at temperatures up to 110°C (230°F).
The PHE-1479 employs a ceramic liquid junction and a saturated potassium chloride electrolyte. This electrolyte is a laboratory standard and is suitable for most measurements. The ceramic junction has a low flat rate which minimizes sample contamination from the potassium chloride solution.
The PHE-1478 features a Porous PTFE liquid junction and a saturated potassium chloride electrolyte. The porous PTFE liquid junction provides a stable, non-fouling reference contact ideal for the most demanding applications. This research grade electrode should be used when the sample has a very low or very high ionic strength, where greases or oils are present, or in biological solutions containing TRIS or large amounts of protein.

SPECIFICATIONS for PHE-1478 and PHE-1479

pH Range: 0 to 14 pH
Temperature Range: -5 to 100°C (23 to 212°F)
Accuracy: ±0.02 pH
Response Time: 95% of reading within 5 seconds
Impedance: 60 Megohms at 25°C (77°F)
Zero Potential: 7.0 ±0.2
pH Dimensions (L x D): 140 x 12 mm (5.5 x 0.47")
Connector: BNC

SPECIALTY pH ELECTRODES
These specialty electrodes are designed for surface and subsurface measurements of semi-soft materials. Typical applications include meats, cheese, dairy products, photographic emulsions and electrophoresis gels.
The PHE-1525 flat style is a refillable combination pH electrode with a polymer body, porous PTFE liquid and a flat pH glass membrane. It can be used to measure the pH of any moist surface, or can be inverted and used as a “one-drop” electrode. Samples as small as 100 microliters can easily be measured using this “inverted” technique.
The spear-point model PHE-1526 is a refillable combination pH electrode with a 9.5 mm (0.37") glass body, porous PTFE liquid junction and pointed pH glass bulb. It is designed for sub surface measurements of cheese, processed meats and other soft materials. These electrodes respond quickly and are easily cleaned.

SPECIFICATIONS for PHE-1525 and PHE-1526

pH Range: 0 to 14 pH
Temperature Range: -5 to 100°C (23 to 212°F)
Accuracy: ±0.02 pH
Response Time: 95% of reading within 5 seconds
Impedance: 60 Megohms at 25°C (77°F)
Zero Potential: 7.0 ±0.2 pH
Dimensions (L x D): flat:140 x 12 mm (5.5 x 0.47") spear-point: 150 x 9.5 mm (5.9 x 0.37")
Connector: BNC

Please download PDF file for full specifications and a complete lift of available models.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PHE-1525  PHE-1525 In Stock   $103.00    Flat surface pH electrode RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-1526  PHE-1526 In Stock   $125.00    Spear-point pH electrode RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator's manual. Options available on PHE-1478, PHE-1479, PHE-1525, PHE-1526, PHE-1523 and PHE-1524 electrodes Note: 1 m (3 ft.) of cable length is supplied standard; for add’l length, consult Engineering.
 Ordering Example: (1) PHE-1478 PTFE liquid junction, $85.00

 Related Links - Related Products
 Related Products
PHA-4, PHA-7 and PHA-10 PHA-4, PHA-7 and PHA-10:
Pre-mixed pH Calibration Solutions
PHH-37 PHH-37:
Handheld pH/mV Meter with RS232 Communications and Software
PHH-830 PHH-830:
Portable pH/mV/ORP and Temperature Meter with RS-232
   
Keywords: pH Electrodes- Glass Filled and Specialty, 4 wire sensor platinum sensors

   Back to topBack to top