1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Economical pH/mV/ORP/Conductivity/TDS Meter with RS232 Output

PHH224   
NEW! RoHS
 
pH Probe
PHH224:Economical pH/mV/ORP/Conductivity/TDS Meter with RS232 Output
Click for larger image.
   
$300.00  PHH224
Conductivity/TDS/pH/mV
Splash Proof Front
Records Maximum and Minimum Readings
RS232 Output

View related products - pH Field and Laboratory Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PHH224 is ideal for water conditioning, beverage, fish hatcheries, laboratory, universities and many other Industrial applications. These microprocessor based digital meters are rugged, portable units which are able to recognize and compensate for electrode offset and slope. The PHH224 also features RS232 output, data hold, °C or °F selectable, auto shutoff, overload indication and automatic or manual temperature compensation.

SPECIFICATIONS
Sensor: Conductivity included, all others purchased separately
Display: 51 x 32 mm (2 x 1.3"), dual function LCD, 15 mm (0.6") digit
Measurement: pH/mV/ORP/conductivity/TDS
Ranges/Resolution/Accuracy:
    pH: 0 to 14/0.01/±(0.02 pH +2d)
    mV: -1999 to 1999 mV/1 mV/±(0.5% + 2d)
Conductivity:
    2 mS: 0.2 to 2.0 mS/0.001 mS/±(3%FS +1d)
    20 mS: 2 to 20.0 mS/0.01 mS/±(3%FS +1d)
    2000 ppm: 132 to 1320 ppm/1 ppm/±(3%FS +1d)
    20,000 ppm: 1320 to 13200 ppm/10 ppm/±(3%FS +1d)
Temperature: 0 to 60°C (32 to 140°F)/0.1/±0.8°C (1.5°F)
Input Impedance: 1012 Ω
Temperature:
    Manual: 0 to 100°C (32 to 212°F)
    Automatic: ATC probe 0 to 65°C (32 to 149°F) compensation
Data Output: RS232
Data Hold: Yes
Sampling Time: Approx. 0.8 sec
Operating Temp: 0 to 50°C (32 to 122°F)
Operating Humidity: Less than 80% RH
Memory Recall: Max/Min
Power Supply: 9V battery (included)
Dimensions: 195 x 68 x 30 mm (7.7 x 2.7 x 1.2")
Weight: 250 g (0.55 lbs)
Probe Connections:
    pH/ORP: BNC
    Conductivity/TDS: Plug and play socket


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PHH224  PHH224 In Stock   $300.00    Meter with conductivity/TDS probe and carrying case.
pH probe purchased separately. See accessories.
RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the SWCABLE  SWCABLE In Stock   $115.00    Cable and software for RS232 RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-4202  PHE-4202 3 Weeks   $87.00    Double junction 150mm length 12mm dia RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-1311  PHE-1311 3 Weeks   $58.00    pH lab Eelectrode (single junction) RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-1411  PHE-1411 In Stock   $70.00    pH lab Eelectrode (double junction) RoHS compliant
Click to expand/minimize a list of what others bought with the ORE-1411  ORE-1411 3 Weeks   $110.00    ORP electrode RoHS compliant
Click to expand/minimize a list of what others bought with the CDE224  CDE224 4 Weeks   $150.00    Replacement Conductivity/TDS probe RoHS compliant
    PHA-4 In Stock   $8.00    pH 4 calibration solution RoHS compliant
    PHA-7 In Stock   $8.00    pH 7 calibration solution RoHS compliant
    PHA-10 In Stock   $8.00    pH 10 calibration solution RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual, conductivity/TDS probe, carrying case, and battery. pH Electrode sold separately.
 Ordering Example: (1) PHH224 Meter with pH/conductivity/TDS probe and carrying case, $300.00

 Related Links - Related Products
 Related Products
PHA-4, PHA-7 and PHA-10 PHA-4, PHA-7 and PHA-10:
Pre-mixed pH Calibration Solutions
PHE-1300, PHE-1400 and PHE-2300 PHE-1300, PHE-1400 and PHE-2300:
ALpHA® Series Rugged Gel-Filled Electrodes
PHE-1304 PHE-1304:
Preamplified Alpha pH Electrodes
PHE-4200 PHE-4200:
Clear Epoxy-bodied, Gel-filled Combination Alpha® Electrodes
CDS Series CDS Series:
Conductivity Calibration Solutions
   
Keywords:Economical pH/mV/ORP/Conductivity/TDS Meter with RS232 Output, pH Probe, field ph meter, digital pressure transducer electrical push buttons rtd resistance temperature detector spring loaded terminal block

   Back to topBack to top