Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose RTD (PT100) Probes with No Transition Junction Between Leads and Sheath

PR-10   
NEW! Made in the USA RoHS
 
PR-10:General Purpose RTD (PT100) Probes with No Transition Junction  Between Leads and Sheath
Click for larger image.
   
$ 70.00  PR-10-2-100-1/4-6-E
Temperature Range -200 to 600°C
Three Lead Configuration Standard
Two Black Leads Connected to Same Side of RTD Element
Leads Terminate with 3 Stripped Wires
Alpha = .00385 Standard
Accuracy: Class A Per IEC 60751
6, 12, 18, and 24 inch Probe Lengths Standard
Ro = 100Ω @ 0°C

OPTIONS
Shrink Tubing Strain Relief at End of Sheath
Two and Four Lead Configurations
PFA Coating of Probe
Stainless Steel Overbraid for 3/16" and 1/4" diameter probes
Alpha = .00392
Non-Standard Probe Lengths
Other Values of Ro

View related products - Temperature Sensors and Instruments

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

This general purpose RTD probe transitions directly to 36" lead wires without the use of a metal transition fitting. This design makes for a more compact probe when space limitations are a factor. Note that the point where the lead wire exits the probe sheath will not be as durable as on the PR-11 probe, which uses the metal transition and spring as strain relief.

For special options consult Sales or Temperature Engineering for availability and pricing.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PR-10-2-100-1/8-6-E  PR-10-2-100-1/8-6-E In Stock   $76.00    RTD probe, lead type 2 (3-wire configuration), 100 ohms, 1/8" dia.SS sheath, 6" long, with 36" PFA insulated leads terminating in stripped ends, European curve (alpha = 0.00385) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PR-10-2-100-1/8-12-E  PR-10-2-100-1/8-12-E In Stock   $76.00    RTD probe, lead type 2 (3-wire configuration), 100 ohms, 1/8" dia.SS sheath, 12" long, with 36" PFA insulated leads terminating in stripped ends, European curve (alpha = 0.00385) RoHS compliancy undetermined
    PR-10-2-100-1/8-18-E In Stock   $80.00    RTD probe, lead type 2 (3-wire configuration), 100 ohms, 1/8" dia.SS sheath, 18" long, with 36" PFA insulated leads terminating in stripped ends, European curve (alpha = 0.00385) RoHS compliancy undetermined
    PR-10-2-100-1/8-24-E 1 Week   $83.00    RTD probe, lead type 2 (3-wire configuration), 100 ohms, 1/8" dia.SS sheath, 24" long, with 36" PFA insulated leads terminating in stripped ends, European curve (alpha = 0.00385) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PR-10-2-100-1/4-6-E  PR-10-2-100-1/4-6-E 1 Week   $70.00    RTD probe, lead type 2 (3-wire configuration), 100 ohms, 1/4 " dia. SS sheath, 6" long, with 36" PFA insulated leads terminating in stripped ends, European curve (alpha = 0.00385) Compliant upon request
Click to expand/minimize a list of what others bought with the PR-10-2-100-1/4-12-E  PR-10-2-100-1/4-12-E In Stock   $70.00    RTD probe, lead type 2 (3-wire configuration), 100 ohms, 1/4 " dia. SS sheath, 12" long, with 36" PFA insulated leads terminating in stripped ends, European curve (alpha = 0.00385) RoHS compliancy undetermined
    PR-10-2-100-1/4-18-E In Stock   $73.00    RTD probe, lead type 2 (3-wire configuration), 100 ohms, 1/4 " dia. SS sheath, 18" long, with 36" PFA insulated leads terminating in stripped ends, European curve (alpha = 0.00385) RoHS compliancy undetermined
    PR-10-2-100-1/4-24-E In Stock   $76.00    RTD probe, lead type 2 (3-wire configuration), 100 ohms, 1/4 " dia. SS sheath, 24" long, with 36" PFA insulated leads terminating in stripped ends, European curve (alpha = 0.00385) RoHS compliancy undetermined
 Related Products
Click to expand/minimize a list of what others bought with the HH804U  HH804U In Stock   $155.00    Hand Held Thermometer, USB Connectable, Dual Input RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the HH804W  HH804W In Stock   $155.00    Hand Held Thermometer, Wireless Connectable, Dual Input RoHS compliancy undetermined
    HH804-Connector In Stock   $10.00    Mini-DIN Connector Used With the HH804U and HH804W Hand Held Thermometers RoHS compliancy undetermined
    TA3F In Stock   $10.00    3 Pin Audio Conector (Standard Wiring: Pins #2 and #3 Common) Not RoHS compliant
    TA4F In Stock   $10.00    4 Pin Audio Connector (Please Specify Wiring Arrangement) Not RoHS compliant
    BRLK-18-18 In Stock   $6.00    Brass Compression Fitting, 1/8NPT Thread, Installs on a 1/8" Diameter Probe RoHS compliant
    BRLK-18-14 In Stock   $6.00    Brass Compression Fitting, 1/4NPT Thread, Installs on a 1/8" Diameter Probe RoHS compliant
    BRLK-14-18 In Stock   $6.00    Brass Compression Fitting, 1/8NPT Thread, Installs on a 1/4" Diameter Probe RoHS compliant
    BRLK-14-14 In Stock   $6.00    Brass Compression Fitting, 1/4NPT Thread, Installs on a 1/4" Diameter Probe RoHS compliant
Click to expand/minimize a list of what others bought with the SSLK-18-18  SSLK-18-18 In Stock   $16.00    Brass Compression Fitting, 1/8NPT Thread, Installs on a 1/8" Diameter Probe RoHS compliant
Click to expand/minimize a list of what others bought with the SSLK-18-14  SSLK-18-14 In Stock   $18.00    Brass Compression Fitting, 1/4NPT Thread, Installs on a 1/8" Diameter Probe RoHS compliant
Click to expand/minimize a list of what others bought with the SSLK-14-18  SSLK-14-18 In Stock   $15.00    Brass Compression Fitting, 1/8NPT Thread, Installs on a 1/4" Diameter Probe RoHS compliant
Click to expand/minimize a list of what others bought with the SSLK-14-14  SSLK-14-14 In Stock   $15.00    Brass Compression Fitting, 1/4NPT Thread, Installs on a 1/4" Diameter Probe RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note:
  • For 4-wire configurations change the "2" in the model number to a "3" and add $15 to the price (4-Wire Configuration Not Available in 1/8" or 3mm Probe Diameters).

  • To order with shrink tube strain relief, specify "-ST" at end of model number. To order probes in intermediate lengths, change model number, using next longer probe price. Over 24", add $1 per inch of probe length. Stainless steel overbraid or BX cable also available. For leads longer than 40", add lead length to end of model number and $2.25 per foot to the price.
     Ordering Example: (1) PR-10-2-100-1/4-12-E RTD probe, lead type 2 (3-wire configuration), 100 ohms, 1/4" dia. SS sheath 12 inches long, with 36" PFA insulated leads terminating in stripped ends, European curve (alpha = 0.00385), $70.00
     Part Number Builder
    (1) (2)
    PR-10-2-100-
    -
    -E   
    Option Descriptions
    (1) Probe Diameter
      Select
    1/8 for 1/8 inch
    3/16 for 3/16 inch
    1/4 for 1/4 inch
    (2) Sheath Length
      Select
    6 for 6 inch
    12 for 12 inch
    18 for 18 inch
    24 for 24 inch
    CUSTOM for custom length in inches(whole numbers only 2 to 72 )
     NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


     Related Links - Related Products
     Related Products
    General RTD Specifications General RTD Specifications:
    RTD Tech Reference
    BRLK and SSLK BRLK and SSLK:
    OMEGAlok® Compression Fittings
       
    Keywords:General Purpose RTD Probes with No Transition Junction Between Leads and Sheath, mounting slide normally closed push button water pressure switches watertight enclosure