Omega’s magnetic-mount temperature
sensors are available with a wide range of lead
wire insulations and terminations. See the Part Number
Builder below for a list of cables and their maximum operating
temperatures. Use the Ordering
Guide to specify a sensor for your requirements.
† All dollar amounts on this site are shown in US currency.
Note: Magnetic sensors are available with a variety of cables at the same price for the initial 1 meter (40 inches) of cable. For a list of the other cable options, and ordering information, see the Part Number Builder below.
For cable lengths greater than 1 meter (40"), change cable length (in meters) in the model number to the required length and add the following price per meter (40"): $1.50 per meter of PVC; $3.00 per meter of silicone; $3.50 per meter PFA; $5.75 per meter of fiberglass; $6.40 per meter of SST braided fiberglass; $2.10 per meter of braided PVC; $4.40 per meter of SST braided PFA cable.
To add a connector termination, add $7 for “OTP” or “MTP” connectors or $17 for TA3F connector (3-wire) and $17 for a TA4F connector (4-Wire). For sensors with TA3F or TA4F connectors, please specify wiring requirements with the order.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) PRMAG-2-100-A-P-1M Magnet Mount Probe with 100 Ohm Class A DIN Platinum Element and 1 meter (40 inches) of PVC Insulated Cable Terminated with Stripped Leads,, $87.00
Part Number Builder
Option Descriptions
(1)
Wire Options
Select P for PVC Insulated Cable (100°C Max) T for PFA Insulated Cable (250°C Max) G for Fiberglass Insulated Cable (400°C Max) GS for Fiberglass Insulated Cable with SST Overbraid (400°C Max) PS for PVC Insulated & Shielded Cable (100°C Max) TS for PFA Insulated Cable with SST Overbraid (250°C Max) S for Silicone Insulated Cable (200°C Max)
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application