Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Power Supply Redundancy Buffer Module

PS-RDN20 Series   
3 year warranty CE RoHS
Power Supply Redundancy Buffer Module
PS-RDN20 Series:Power Supply Redundancy Buffer Module
Click for larger image.
   
$ 72.00  PS-RDN20
Suitable for Redundant Operation of 24 Vdc Systems
Alarm Output Relays
LED Indicator for Input Failure Alarm
DIN Rail Mount
CE Rated
3-Year Warranty

View related products - Power Products

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PS-RDN20 is a 20A redundancy (buffering) module for a 24 Vdc power system. Containing 2 sets of 20A OR-ing diodes, the PS-RDN20 gives you a new option for safe connection of 1+1 redundant power supplies. Not only does it provide the buffering and decoupling for redundant power supplies, the PS-RDN20 also provides alarm signals for both input channels through the built-in alarm relays. Now you can replace a failed power supply without interruption to your control system.

SPECIFICATIONS
OUTPUT
Reverse Voltage (Max): 30V
Output Current (Max): 20A
Voltage Drop: 0.5V INPUT
Input Voltage Range: 21 to 28 Vdc
Number of Inputs: Two
Input Current (Max): 20A per input FUNCTION
Input Voltage Alarm: When input is <20V (±5%) or >30V (±5%), relay contacts close
Relay Contact Rating (Max): 30 Vdc, 1A ENVIRONMENT
Working Temperature: -20 to 70°C (-4 to 158ºF)
Working Humidity: 20 to 90% RH non-condensing
Storage Temperature, Humidity: -40 to 85°C (-40 to 185ºF), 10 to 95% RH
Vibration: 10 to 500 Hz, 2G 10 min/ 1 cycle, period for 60 min each along X, Y, Z axes
Mounting: Compliance to IEC60068-2-6
SAFETY and EMC

Withstand Voltage:
  Terminal-Chassis: 0.5 K Vac,
  Relay Contacts-Terminal: 0.5 K Vac
Isolation Resistance:
  Terminal-Chassis: >100M O/500 Vdc 25°C (77ºF) 70% RH
EMI Conduction and Radiation: Compliance to EN55022 (CISPR22) Class B
EMS Immunity: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, ENV50204, heavy industry level, Criteria A
MTBF: 996.8 Khrs min MIL-HDBK-217F [25ºC (77ºF)]
Dimensions: 55.5 W x 125.2 H x 100 mm D (2.18 x 4.93 x 3.94")
Weight: 0.5 kg (1.1 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    PS-RDN20 In Stock   $72.00    Power supply redundancy module RoHS compliant
 Power Supplies
    DR-75-24V In Stock   $120.00    DIN rail power supply, 24 Vdc, 3.125 A RoHS compliant
Click to expand/minimize a list of what others bought with the DR-120-24V  DR-120-24V In Stock   $130.00    DIN rail power supply, 24 Vdc, 5 A RoHS compliant
    DR-240-24V In Stock   $225.00    DIN rail power supply, 24 Vdc, 10 A RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Power supplies not included. Order separately.
 Ordering Example: (1) PS-RDN20 Power supply buffer module, $72.00

 Related Links - Related Products
 Related Products
DR Series DR Series:
DIN Rail Power Supplies, 24 VDC, up to 10A
LP-PS Series Power Supplies LP-PS Series Power Supplies:
Low Profile DIN Rail Power Supplies, 15 to 100 Watts for 5, 12, & 24 VDC
SL-PS Series Power Supplies SL-PS Series Power Supplies:
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC
PS Series PS Series:
Power Supplies for Stepper Drives
S8VM Series S8VM Series:
DC Power Supplies
S8VS Series S8VS Series:
DC Power Supplies
ELC-PS Series ELC-PS Series:
DIN Rail Power Supplies
   
Keywords:Power Supply Redundancy Buffer Module