Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering

PST Series   
Made in the USA
 
PST Series:Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering
Click for larger image.
   
4-40 Screw Terminations and Mounting Inserts
Floating Output
Efficient
Rugged
Lightweight (15 oz)

View related products - Electronic Mass Flowmeters

Click to scroll below to order See Specs PDF View a printer friendly page

Encapsulated Power Supplies provide a versatile excitation source for transducers and bridges. The barrier strip-type case is designed to be mounted to a bulkhead or chassis using four 4-40 screws. Screw terminals are provided for connection using either crimp lugs or stripped wires. These regulated power supplies are designed to be a modular solution to your excitation needs. The stable output allows drift-free performance even if the input power source is noisy or unstable. Long-term measurements can then be meaningfully compared with confidence. Short circuit protection prevents failure due to excessive current drain, and the conservative design assures long-term reliability.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PST-5 In Stock   $180.00    Encapsulated power supply with 5 V, 500 mA output  
Click to expand/minimize a list of what others bought with the PST-8  PST-8 In Stock   $180.00    Encapsulated power supply with 8 V, 300 mA output  
Click to expand/minimize a list of what others bought with the PST-10  PST-10 In Stock   $180.00    Encapsulated power supply with 10 V, 240 mA output  
    PST-15 In Stock   $180.00    Encapsulated power supply with 15 V, 200 mA output  
    PST-A15 In Stock   $265.00    Encapsulated power supply with 15 V, 300 mA output  
    PST-B15 3 Weeks   $335.00    Encapsulated power supply with 15 V, 500 mA output  
    PST-18 In Stock   $220.00    Encapsulated power supply with 18 V, 270 mA output  
Click to expand/minimize a list of what others bought with the PST-28  PST-28 In Stock   $220.00    Encapsulated power supply with 28 V, 150 mA output  
 Accessories
    POWER CORD-SE In Stock   $7.00    AC Power cord with stripped end termination  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PST-B15 Encapsulated power supply with 15 V, 500 mA output, $335.00

   
Keywords:Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering, moisture humidity multimeter frequency weatherproof enclosures