PRESSURE SNUBBER - for dampening and filtering. The snubber has a porous metal disc available in three standard grades of porosity. Due to the large filter surface, the snubber has less tendency to clog than orifice type devices. The housing is 303SS and the filter disc is 316SS with a maximum PSI rating of 10,000 at 25°C. (PS-8 series 5000 PSI)
† All dollar amounts on this site are shown in US currency.
Note: 225 to 500 SSU is 10 to 50 SAE motor oil at room temperature. Ordering Example: (1) PS-4E is a 1/4" NPT pressure snubber for water and light oils, $12.75