Power Supplies for Open Frame Stepper Drives |
| PS Series |
|
 |
|
Power Supplies for Open Frame Stepper Drives
 |
| Click for larger image. |
|
|
$
180.00
OMPS150A24
|
| |
Universal Input Voltage Range from 85 to 265 Vac
|
| |
Built-In Active PFC Filter, PF>0.95, Conforms to EN61000-3-2
|
| |
Pending for Safety Approvals: CE, CCC, UL/CSA/EN60950
|
| |
EMI: Conform to EN55011-B, EN55022-B, FCC-B
|
| |
EMS: Conform to EN61000-4- 2,3,4,5,6,8,11
|
| |
LED Power Good Indicator
|
| |
Peak Current for Motor Application
|
| |
100% Full Load Burn-In Test, High Performance, High Reliability.
|
| |
Compact Size, 15% Smaller than Conventional Products.
|
View related products - Drives & Motors
|
| |
|
|
|
 |
Open-frame stepper drives require a
separate DC power supply for operation.
Omegamation offers two power supplies that
are matched for use with our open-frame
stepper drive selection: the PS150A24
and the PS300A48.
Both power supplies are switched-mode,
regulated DC power supplies with active PFC
filters. The PS150A24 is 24 Vdc, 6.3 A (150 W)
while the PS300A48 is 48 Vdc, 6.7 A (300 W).
PS150A24 SPECIFICATIONS
Nominal Output Voltage: 24V
Maximum Output Current: 6.3 A
Peak Output Current: 9.5 A
Maximum Output Power: 151.2 W
Efficiency (Typical) (115/230 Vac)1:
82/85%
Input Voltage Range: 85 to 265 Vac
(47 to 63 Hz) or 120 to 370 Vdc
Input Current (Typical) (115/230 Vac)1:
1.8/0.9 A
Inrush Current (Typical): 16 A at
115 Vac, 32 A at 230 Vac, Ta = 25°C
(77°F), cold start
Harmonic Current: Compliance to
EN61000-3-2
Power Factor (Typical) (115/230 Vac)1:
0.99/0.95
Output Voltage Range: 21.6 to 26.4V
Ripple and Noise (115/230 Vac)1, 2:
150 mV
Line Regulation2: 96 mV
Load Regulation2: 120 mV
Temperature Coefficient: Less than
0.02 %/°C
Over Current Protection3: 6.6/9.7 A
Over Voltage Protection4: 27.6 to 32.4V
Hold-Up Time (Typical) (115/230 Vac)1: 20 ms
Leakage Current: 0.75 mA max,
0.25 mA (Typical) at 115 Vac, 0.5 mA
(Typical) at 230 Vac
Series Operation: Possible
Remote ON/OFF Control:
Option, CN3: 4 to 10V, Power ON;
0 to 0.8V, Power OFF
Operating Temperature: -10 to 70°C
(14 to 158°F)
Operating Humidity: 20 to 90% RH
(no dewdrop)
Storage Temperature: -30 to 85°C
(-22 to 185°F)
Storage Humidity: 10 to 95% RH
(no dewdrop)
Cooling Method: Convection cooling/
forced air cooling
Withstand Voltage:
Input - Output: 3.0 KVac (20 mA)
Input - FG: 2.0 KVac (20 mA)
Output - FG: 500 Vac (100 mA)
for 1 min
Isolation Resistance: More than
100MΩ at Ta = 25°C
(77°F) and 70%RH, Output - FG: 500 Vdc
Vibration: At no operating, 10 to 55 Hz,
10 min 1 cycle 19.6m/s² constant, X, Y,
Z, 1 hour each
Safety: Pending, UL60950, CSA60950,
EN60950
EMI5: Compliance to FCC-Class B,
EN55011/EN55022-B,CISPR22 Class B
EMS Immunity5: Compliance to
EN61000-4-2, -3, -4, -5, -6, -8, -11
Weight (Typical): 620 g (21.87 oz)
Dimensions: 50 x 99 x 170 mm
(1.97 x 3.9 x 6.7") | |
PS300A48 SPECIFICATIONS
Nominal Output Voltage: 48V
Maximum Output Current: 6.7 A
Peak Output Current: 8.7 A
Maximum Output Power: 321.6 W
Efficiency (Typical) (115/230 Vac)1:
80/85%
Input Voltage Range: 85 to 265 Vac
(47 to 63 Hz) or 120 to 370 Vdc
Input Current (Typical) (115/230 Vac)1:
3.6/1.8 A
Inrush Current (Typical): 20 A at
115 Vac, 32 A at 230 Vac, Ta = 25°C
(77°F), cold start
Harmonic Current: Compliance to
EN61000-3-2
Power Factor (Typical) (115/230 Vac)1:
0.99/0.95
Output Voltage Range: 43.2 to 52.8
Ripple and Noise (115/230 Vac)1, 2:
240 mV
Line Regulation2: 96 mV
Load Regulation2: 240 mV
Temperature Coefficient: Less than
0.02%/°C
Over Current Protection3: 7.0/8.9 A
Over Voltage Protection4: 55.2 to 64.8 V
Over Temperature Protection: Yes
Hold-Up Time (Typical) (115/230 Vac)1: 20 ms
Leakage Current: 0.75 mA max,
0.25 mA (typical) at 115 Vac, 0.5 mA
(typical) at 230 Vac
Series Operation: Yes
Remote ON/OFF Control:
Option, CN2: 4 to 10V, power ON;
0 to 0.8V, power OFF
Remote Sensing: Option
Operating Temperature: -10 to 65°C
(14 to 149°F)
Operating Humidity: 20 to 90% RH
(no dewdrop)
Storage Temperature: -30 to 85°C
(-22 to 185°F)
Storage Humidity: 10 to 95% RH
(no dewdrop)
Cooling Method:
Forced air by blower fan
Withstand Voltage:
Input - Output: 3.0 KVac (20 mA)
Input - FG: 2.0 KVac (20 mA)
Output - FG: 500 Vac (100 mA)
for 1 min
Isolation Resistance: More than 100MΩ
at Ta = 25°C
(77°F) and 70% RH, Output - FG: 500 Vdc
Vibration: At no operating, 10 to 55 Hz,
10 min 1 cycle 19.6 m/s² constant, X, Y,
Z, 1 hour each
Safety: Pending, UL60950, CSA60950,
EN60950
EMI5: Compliance to FCC-Class B,
EN55011/EN55022-B,CISPR22 Class B
EMS Immunity5: Compliance to
EN61000-4-2, -3, -4, -5, -6, -8, -11
Weight (Typical): 900 g (31.75 oz)
Dimensions: 52 x 99 x 199 mm
(2.05 x 3.9 x 7.83")
|
1 At maximum output power, nominal input
voltage, Ta = 25°C (77°F).
2 Ripple and noise measured at bandwidth of
20 MHz by using a 12" twisted pair-wire
terminated with 0.1uF and 47uF parallel
capacitors.
3 Constant current limit with automatic
recovery. Avoid operating at overload or
dead short for more than 60 seconds.
4 Shutdown output voltage, manual reset.
Re-power on to recover.
5 This power supply is considered a
component to be installed in final equipment
which should be re-confirmed to meet EMC
directives. |
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) OMPS300A48 48V, 6.7 A power supply with active PFC filter, (1) OMRC-050 Regen clamp = $476.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
ST Series:
|
|
Performance Stepper Drives With Advanced Features And Control Options
|
 |
 |
|
 |
2035:
|
|
Stepper Motor Drive
|
 |
 |
|
 |
1240i:
|
|
Programmable Step Motor Indexer/Drive
|
 |
 |
|
 |
3540M:
|
|
Microstepping Motor Drives
|
 |
 |
|
 |
3540i:
|
|
Programmable Step Motor Indexer/Drive
|
 |
 |
|
|
 |
HUB 444:
|
|
SiNET Multi-Axis Motion Control
|
 |
 |
|
|
|
 |
 |
|
|
Keywords.:Power Supplies for Open Frame Stepper Drives
|
Back to top
|
|