Pressure Transmitter with Lightning Protected Amplifier Housing Very High Accuracy |
| PX01 with Protection Head |
|
 |
|
|
|
|
|
$
925.00
PX01K5-015GI
|
| |
0.05% Linearity
|
| |
Lightning Protectred Junction Box
|
| |
5-Point NIST Traceable Calibration Provided
|
| |
All Stainless Steel Construction
|
| |
Double Diaphragm Design for Harsh Environments
|
| |
Available in Gage, Absolute, Sealed Gage, psi and Metric Ranges
|
| |
Optional Pressure Ports to Fit Most Industrial Applications
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
OMEGA's PX01 Series transducers
are very high-accuracy industrial
pressure transmitters. The all
stainless steel construction
and hermetically sealed case
make them suitable for harsh
environments. They are true high accuracy
devices, with a "double
diaphragm" design for high reliability
in industrial areas. A broad
temperature-compensated range of
16 to 71°C (60 to 160°F) and a high
operating range to 121°C (250°F)
make these transducers very stable
in applications with fluctuating
temperatures. The PX01 is available
in gage, absolute, or sealed models
as well as in psi or metric ranges.
NPT and 7/16-20 O-ring seal fittings
are available for industrial and
hydraulic applications.
SPECIFICATIONS
4 to 20 mA
Excitation: 12 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: +4 mA +10% -2% adj
Linearity: ±0.05% FS
Hysteresis: ±0.05% FS
Repeatability: ±0.05% FS
Sensing Element: 4-active-arm bridge, using thick-film strain gages in a hermetically sealed “double diaphragm” chamber (except gage units)
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.003% FS/°F
Zero: 0.003% FS/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port: Ranges <10,000 psi: 7/16-20 UNF female; also available: 1/4-18 NPT M/F; ranges ≥10,000 psi = 9/16-18, 1/4" HP tube
Electrical Connection: Lightning protected amplifier housing
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: 2 and 5 psi Ranges available only on amplified output. 1/4 HP Tube Fitting supplied for ranges 10,000 psi and above.
Ordering Example: (1) PX01K5-015GI is a 0-15 PSIG model with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box, $925.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Pressure Fitting
|
| |
Select C for 1/4-18 NPT-M D for 1/4-18 NPT-F J for 7/16-20 UNF-M K for 7/16-20 UNF-F S for 1/4 HP Tube Fitting
|
(2)
|
Electrical Termination
|
| |
Select 0 for 10 foot cable 1 for PT1H-10-6P connector (mating connector sold separately) 5 for Lightening protected amplifier box (4-20 ma only)
|
(3)
|
Pressure Range (PSI)
|
| |
Select 002 for 0-2 psi 005 for 0-5 psi 010 for 0-10 psi 015 for 0-15 psi 020 for 0-20 psi 025 for 0-25 psi 050 for 0-50 psi 075 for 0-75 psi 100 for 0-100 psi 150 for 0-150 psi 200 for 0-200 psi 250 for 0-250 psi 300 for 0-300 psi 500 for 0-500 psi 750 for 0-750 psi 1K for 0-1000 psi 1.5K for 0-1500 psi 2K for 0-2000 psi 3K for 0-3000 psi 3.5K for 0-3500 psi 5K for 0-5000 psi 7.5K for 0-7500 psi 10K for 0-10000 psi 20K for 0-20000 psi 30K for 0-30000 psi
|
(4)
|
Units
|
| |
Select A for Absolute Pressure G for Gage Pressure S for Sealed Gage Pressure
|
(5)
|
Output
|
| |
Select V for mV/V Output 5T for 0-5 Volt Output 5Z for Isolated 0-5 Volt Output 10T for 0-10 Volt Output I for 4-20 mA Output
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|
|