Pressure Transducer Very High Accuracy Millivolt Output |
| PX01-MV |
|
 |
|
|
|
|
|
|
|
| |
0.05% Linearity
|
| |
High Operating Temperature 163°C (325°F)
|
| |
5 Point NIST Traceable Calibration
|
| |
3 mV/V Output
|
| |
All Stainless Steel Construction
|
| |
Shunt Calibration for Fast System Set Up
|
| |
Hermetically Sealed Design for Harsh Environments
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
OMEGA's PX01 is a very-highaccuracy,
30-millivolt output
industrial pressure transducer.
The all stainless steel construction
and hermetically sealed case make
it suitable for harsh environments.
The PX01 has
a high operating range, a broad
compensated range, and excellent
temperature compensation that gives
stable readings in harsh applications.
It is available in gage, sealed, or
absolute models as well as psi or
metric ranges. NPT or 7.16-20 O-ring
pressure fittings are available, as are
connector or cable electrical
terminations.
The PX01 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-700 mbar to 0-400 bar pressure ranges.
Please see the PXM01 for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
mV/V Output
Excitation: 10 Vdc (15 Vdc max)
Output: 3 mV/V ±0.25%
Input Resistance: 350 ±10 Ω
Output Resistance: 350 ±10 Ω
Zero Balance: 1.0% FS
Linearity: ±0.05% FS
Hysteresis: ±0.05% FS
Repeatability: ±0.05% FS
Shunt Calibration: Value specified on calibration sheet
Sensing Element: 4-active-arm bridge, using thick-film strain gages in a hermetically sealed chamber
Operating Temp Range: -73 to 163°C (-100 to 325°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.0015% rdg/°F
Zero: 0.0015% FS/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH SS
Pressure Port: Ranges <10,000 psi: style K: 7/16-20 UNF female; style C: 1/4 NPT male;
ranges ≥10,000 psi: style S: 1/4" HP tube
Also Available: 1/4-18 NPT female or 7/16-20 UNF male
Electrical Connection:
Style "1": PT1H-10-6P or equal
Style "0": 3 m (10') cable
Mating Connector: PT06F-10-6S (not included)
Weight: 255 g (9 oz)
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: (1) 2 and 5 psi Ranges available only on amplified output. (2) 1/4 HP Tube Fitting supplied for ranges 10,000 psi and above. (3)All Gage Pressure Ranges also available in Sealed Gage Pressure.
Ordering Example: (1) PX01C1-500GV is a 0-500 PSIG transducer with mV/V output, 1/4-18 NPTM fitting, and a PT1H-10-6P connector, $700.00, plus (1) PT06F10-6S mating connector (sold separately), $26.50, $700.00 + 26.50 = $726.50
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Pressure Fitting
|
| |
Select C for 1/4-18 NPT-M D for 1/4-18 NPT-F J for 7/16-20 UNF-M K for 7/16-20 UNF-F S for 1/4 HP Tube Fitting
|
(2)
|
Electrical Termination
|
| |
Select 0 for 10 foot cable 1 for PT1H-10-6P connector (mating connector sold separately) 5 for lightening protected amplifier box (4-20 ma only)
|
(3)
|
Pressure Range (PSI)
|
| |
Select 002 for 0-2 psi 005 for 0-5 psi 010 for 0-10 psi 015 for 0-15 psi 020 for 0-20 psi 025 for 0-25 psi 050 for 0-50 psi 075 for 0-75 psi 100 for 0-100 psi 150 for 0-150 psi 200 for 0-200 psi 250 for 0-250 psi 300 for 0-300 psi 500 for 0-500 psi 750 for 0-750 psi 1K for 0-1000 psi 1.5K for 0-1500 psi 2K for 0-2000 psi 3K for 0-3000 psi 3.5K for 0-3500 psi 5K for 0-5000 psi 7.5K for 0-7500 psi 10K for 0-10000 psi 20K for 0-20000 psi 30K for 0-30000 psi
|
(4)
|
Units
|
| |
Select A for Absolute Pressure G for Gage Pressure S for Sealed Gage Pressure
|
(5)
|
Output
|
| |
Select V for mV/V Output 5T for 0-5 Volt Output 5Z for Isolated 0-5 Volt Output 10T for 0-10 Volt Output I for 4-20 mA Output
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|
|