Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Pressure Transmitter with Lightning Protected Amplifier Housing

PX02 SERIES   
CE Made in the USA
 
PX02 SERIES:High Accuracy Pressure Transmitter with Lightning Protected Amplifier Housing
Click for larger image.
   
$ 650.00  PX02K5-100GI
High Accuracy
Lightning Protected Junction Box
All Stainless Steel Construction
Hermetically Sealed Design for Harsh Environments
Available in Gage, Absolute, Sealed Gage, psi and Metric Ranges
Optional Pressure Ports to Fit Most Industrial Applications
Includes 5 Point NIST Traceable Calibration Certificate

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX02 Series are high accuracy, industrial pressure transmitters. All stainless steel construction and sealed case makes the PX02 suitable for harsh industrial environments. A broad temperature compensated range of 16 to 71°C (60 to 160°F), high operating range to 121°C (250°F) and excellent temperature compensation make this transducer very stable for applications with fluctuating temperatures. The PX02 is available in gage, absolute or sealed models as in psi or metric ranges.

SPECIFICATIONS
Excitation: 12 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Linearity: ±0.15% FS
Hysteresis: ±0.1% FS
Repeatability: ±0.05% FS
Sensing Element: 4-active-arm bridge, using thick-film strain gages in a hermetically sealed chamber
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: 0.005% of rdg/°F
   Zero: 0.005% of FS/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH SS
Pressure Port:
Ranges <10,000 psi: 7/16-20 UNF female, 1/4-18 NPT M/F or 7/16-20 UNF-2A male
Ranges ≥10,000 psi: 9/16-18, 1/4" HP tube.
Electrical Connection: Lightning-protected


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX02K5-010AI 8 Weeks   $725.00    0-10 PSIA transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-015AI 2 Weeks   $725.00    0-15 PSIA transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-020AI 8 Weeks   $725.00    0-20 PSIA transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-025AI 8 Weeks   $725.00    0-25 PSIA transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-050AI 8 Weeks   $725.00    0-50 PSIA transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-002GI    Consult sales   0-2 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-005GI    Consult sales   0-5 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-010GI 8 Weeks   $715.00    0-10 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-015GI 2 Weeks   $715.00    0-15 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-050GI 8 Weeks   $650.00    0-50 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-075GI 8 Weeks   $650.00    0-75 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-100GI In Stock   $650.00    0-100 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-200GI 2 Weeks   $650.00    0-200 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-300GI 8 Weeks   $650.00    0-300 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-500GI 2 Weeks   $650.00    0-500 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-1KGI 2 Weeks   $650.00    0-1000 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-1.5KGI 8 Weeks   $650.00    0-1500 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-2KGI 8 Weeks   $650.00    0-2000 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-3.5KGI 2 Weeks   $650.00    0-3500 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-5KGI In Stock   $650.00    0-5000 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02K5-7.5KGI 8 Weeks   $650.00    0-7500 PSIG transducer with 4-20mA output, 7/16-20 female fitting, and a lightening protected amplifier box  
 PX02S5-10KGI In Stock   $750.00    0-10,000 PSIG transducer with 4-20mA output, 1/4" high pressure tube fitting, and a lightening protected amplifier box  
 PX02S5-20KGI 8 Weeks   $750.00    0-20,000 PSIG transducer with 4-20mA output, 1/4" high pressure tube fitting, and a lightening protected amplifier box  
 PX02S5-30KGI 8 Weeks   $750.00    0-30,000 PSIG transducer with 4-20mA output, 1/4" high pressure tube fitting, and a lightening protected amplifier box  
All dollar amounts on this site are shown in US currency.

 Note: 2 and 5 psi Ranges available only on amplified output. 1/4 HP Tube Fitting supplied for ranges 10,000 psi and above.
 Ordering Example: (1) PX02K5-1KGI is a 0-1,000 PSIG transducer with 4-20 mA output, lightning protected amplifier box, and 7/16-20 female fitting, $650.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)
PX02
-
  
Option Descriptions
(1) Pressure Port
  Select
C for 1/4 -18 NPT-M
D for 1/4 -18 NPT-F
J for 7/16 -20 UNF-M
K for 7/16 -20 UNF-F
S for 1/4 HP Tube Fitting (for models 10000 psi and over)
(2) Electrical Connection
  Select
0 for 10ft cable (std)
1 for PT1H-10-6P Connector
5 for Lightening protected Amplifier Box (no charge) (4-20 mA models only)
(3) Range (psi)
  Select
002 for 0-2
005 for 0-5
010 for 0-10
015 for 0-15
020 for 0-20
025 for 0-25
050 for 0-50
075 for 0-75
100 for 0-100
150 for 0-150
200 for 0-200
250 for 0-250
300 for 0-300
500 for 0-500
750 for 0-750
1K for 0-1000
1.5K for 0-1500
2K for 0-2000
3K for 0-3000
3.5K for 0-3500
5K for 0-5000
7.5K for 0-7500
10K for 0-10000
20K for 0-20000
30K for 0-30000
(4) Units
  Select
G for Gage Model
A for Absolute Model
S for Sealed Gage Model
(5) Output
  Select
V for mV/V Output
5T for 0 to 5Vdc Output
5Z for Isolated 0 to 5 Vdc
10T for 0 to 10 Vdc Output
I for 4 to 20mA Output
(6) Options (Leave blank for no options)
  Select
for No Options
-OL for Overload Stops +$65
-OX for Cleaned for Oxygen use (takes 2 weeks +$75)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:High Accuracy Pressure Transmitter with Lightening Protected Amplifier Housing, indicator light switch pressure measurment pressure snubbers