Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Temperature Pressure Transducers

PX1004/PX1009   
CE Made in the USA
 
PX1004/PX1009:High Temperature Pressure Transducers
Click for larger image.
   
$ 1,850.00  PX1004L1-1KAV
High Temperature - High Performance
Proven High Reliability at High Temperature
Exceptional Stability
5 Point Calibration Included

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX1004 and PX1009 Sputtered Thin Film Pressure Transducers are designed for high temperature applications. These instruments can operate in temperature ranges from -65°F to +450°F or +650°F. Yet, even in these difficult high temperatures, they provide outstanding accuracy, long-term calibration stability and reliability. Static accuracy is ±0.25%, and thermal zero and sensitivity shifts over their compensated range are less than ±0.01%/°F. OMEGA’s thin film technology makes this premium performance possible. The strain gages are sputter-deposited, forming a molecular bond with the substrate. There is virtually no shift, drift, or creep to cause the transducer’s calibration to change. The all-welded stainless steel pressure cavity and double-isolated case ensures pressure integrity and reliability in these tough environments. These high-temperature transducers are available in many standard ranges from 15 psi to 10,000 psi. A NIST traceable calibration record is available for these units.

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Note: Ultra-High Temperature PX1009 Transducers are built to order. Check with sales for availability.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX1004 HIGH TEMPERATURE TRANSDUCERS (450°F max)
 PX1004L1-015AV 2 Weeks   $1,850.00    0-15 PSIA high temperature transducer with connector  
 PX1004L1-025AV 10 Weeks   $1,850.00    0-25 PSIA high temperature transducer with connector  
 PX1004L1-050AV 10 Weeks   $1,850.00    0-50 PSIA high temperature transducer with connector  
 PX1004L1-100AV 2 Weeks   $1,850.00    0-100 PSIA high temperature transducer with connector  
 PX1004L1-500AV In Stock   $1,850.00    0-500 PSIA high temperature transducer with connector  
 PX1004L1-1KAV 10 Weeks   $1,850.00    0-1,000 PSIA high temperature transducer with connector  
 PX1004L1-2.5KAV 10 Weeks   $1,850.00    0-2,500 PSIA high temperature transducer with connector  
 PX1004L1-5KAV 10 Weeks   $1,850.00    0-5,000 PSIA high temperature transducer with connector  
 PX1004L1-10KAV 2 Weeks   $1,850.00    0-10,000 PSIA high temperature transducer with connector  
 ULTRA-HIGH TEMPERATURE PX1009 (Built to Order, 650°F max)
 PX1009L0-015AV 6 Weeks   $2,500.00    0-15 PSIA very high temperature transducer with 30" cable  
 PX1009L0-050AV 12 Weeks   $2,500.00    0-50 PSIA very high temperature transducer with 30" cable  
 PX1009L0-100AV 12 Weeks   $2,500.00    0-100 PSIA very high temperature transducer with 30" cable  
 PX1009L0-500AV 2 Weeks   $2,500.00    0-500 PSIA very high temperature transducer with 30" cable  
 PX1009L0-1KAV 12 Weeks   $2,500.00    0-1,000 PSIA very high temperature transducer with 30" cable  
 PX1009L0-1.5KAV 12 Weeks   $2,500.00    0-1,500 PSIA very high temperature transducer with 30" cable  
 PX1009L0-2.5KAV 12 Weeks   $2,500.00    0-2,500 PSIA very high temperature transducer with 30" cable  
 PX1009L0-5KAV 2 Weeks   $2,500.00    0-5,000 PSIA very high temperature transducer with 30" cable  
 ACCESSORIES
 CA5-4TE24-015-HT In Stock   $252.00    15 foot cable and connector assembly for PX1004 series transducer only, 204 C max temperature  
 PCS06E10-6S In Stock   $135.00    Mating connector only for PX1004 (sold separately)  
All dollar amounts on this site are shown in US currency.

 Note: (1) Metric Ranges Available - Consult Engineering. (2) Mating connector for PX1004 sold separately. Model number PCS06E10-6S, $135.00 each.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PX1004L1-100AV 0-100 PSIA transducer, with a male pressure connection per MS33656-4 and a PC1H0-10-6P electrical connector, $1,850.00,  plus (1) CA5-4TE24-015-HT 15 foot high temperature cable, $252.00, $1,850.00 + 252.00 = $2,102.00
 Part Number Builder
(1) (2) (3) (4)
PX
-
V
  
Option Descriptions
(1) Series
  Select
1004L1 for -65 to 450 degrees F
1009L0 for -65 to 650 degrees F
(2) Range (psi)
  Select
015 for 0-15
025 for 0-25
050 for 0-50
100 for 0-100
250 for 0-250
500 for 0-500
1K for 0-1000
1.5K for 0-1500
2.5K for 0-2500
3K for 0-3000
5K for 0-5000
10K for 0-10000
(3) Units
  Select
S for Sealed Gage Pressure
A for Absolute Pressure
(4) Options
  Select
for No Options
-CAL5 for 5 point NIST traceable calibration
-CAL11 for 11 point NIST traceable calibration
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:High Temperature Pressure Transducers Ultra high Temperature, PX1004, PX1009, engine calibration manifold pressure gage pressure transmitter calibration