Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Ultra High Stability Thin Film Differential Pressure Transducer

PX1006   
Made in the USA
 
PX1006:Ultra High Stability Thin Film Differential Pressure Transducer
Click for larger image.
   
High Accuracy High Stability Wet/Dry Differential Pressure
All Stainless Steel Body for Aerospace or Harsh Industrial Environments
High Overpressure Capability
Broad Compensated Temperature Range
Shock and Vibration Resistant
NIST

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX1006 Series wet-dry, differential pressure transducers are high stability unidirection differential pressure transducers utilizing a sputtered strain gage assembly. The sputtering method produces an ultra stable high temperature sensor that can withstand high shockThe PX1006 wet/dry differential pressure transducers are highstability aerospace units that use a sputtered strain gage assembly. The sputtering method produces an ultra-stable high-temperature sensor that can withstand high shock and vibration environments. The wet chamber is all stainless steel and is compatible with most industrial fluids. The reference chamber is limited to dry, non-corrosive, nonconductive fluids and gases.

SPECIFICATIONS
mV/V Output
ELECTRICAL
Excitation: 5 Vdc
Output: 15 mV nominal, 13 mV minimum
Bridge Resistance: 350 Ω nominal
Zero Balance: 0 mV ±2% FSO
Input Resistance: 400 Ω nominal
Output Resistance: 400 Ω nominal

PERFORMANCE
Accuracy: ±0.25% FSO linearity, hysteresis and repeatability combined
Hysteresis: <0.1% FSO
Repeatability: <0.05% FSO Zero Shift with Line Pressure:
Line Pressure <3 psia: <1.5%
Line Pressure 3 to 15 psia: <0.25%
Line Pressure >15 psia: <2.5% Sensitivity Shift with Line Pressure: <0.5% per 100 psi

ENVIRONMENTAL
Operating Temp Range: -54 to 149°C (-65 to 300°F)
Compensated Temp Range: -54 to 121°C (-65 to 250°F)
Thermal Effects:
Zero: ±0.009% FSO/¨¬C (±0.005% FSO/°F)
Span: ±0.009% rdg/¨¬C (±0.005% rdg/°F)
Full Scale Output Stability: Less than 0.05% FSO for 2 hr at room temperature. Less than 0.10% FSO for 2 hr at 121°C (250°F).
Zero Stability: Less than 0.05% FSO for 2 hr at room temperature. Less than 0.10% FSO for 2 hr at 121°C (250°F).

PRESSURE
Ranges psid: 15, 25, 50, 100, 300, 500, 1000, 2000, 2500, 5000
Safe Overpressure: 200% rated pressure or 15,000 psi, whichever is less
Burst Pressure: 300% rated pressure or 20,000 psi, whichever is less Reference Chamber Pressure Range: 0 to 400 psi

MECHANICAL
Media Compatibility:
Wet Connection: 17-4 PH stainless steel
Dry Connection: Clean, dry, non-corrosive, non-conductive fluids
Natural Frequency: 50,000 Hz @ 5000 psi decreasing logarithmically to 5000 Hz @ 15 psi
Shock: 100 g half-sine wave for an 11 ms duration
Vibration: 35 g peak sinusoidal vibration from 10 Hz to 2 kHz limited to 1.2" D.A.
Pressure Port: MS33656-4 (7.16-20)
Electrical Connection: PTIH-10-6P (or equal)
Mating Connector: PT06F-10-6S (not included)
Weight: 142 g (5 oz) maximum


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Becasue of its extream ruggedness and high accuracy, the PX1006 is Typically Built-to-order
    PX1006K1-015DV    Consult sales   15 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
    PX1006K1-025DV    Consult sales   25 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
    PX1006K1-050DV    Consult sales   50 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
    PX1006K1-100DV    Consult sales   100 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
    PX1006K1-500DV    Consult sales   500 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
    PX1006K1-1KDV    Consult sales   1000 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
    PX1006K1-1.5KDV In Stock   $1,350.00    1500 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
    PX1006K1-2KDV    Consult sales   2000 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
    PX1006K1-2.5KDV    Consult sales   2500 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
    PX1006K1-5KDV    Consult sales   5000 psid Wet/Dry differential pressure transducer with mV/V output and integral connector  
 Accessories
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating connector for PX1006 (sold separately)  
All dollar amounts on this site are shown in US currency.

 Note: Metric Ranges Available - Consult Engineering
 Ordering Example: (1) PT06F10-6S mating connector (sold separately), $26.50

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Ultra High Stability Thin Film Differential Pressure Transducer,Aerospace Transducer, Aerospace Quality, engine calibration fuel level sensors industrial pressure sensors ultrasonic liquid level sensor