Flush Diaphragm Transducer |
| PX101-10V Series |
|
 |
|
|
|
|
|
$
455.00
PX101V1-500G10V
|
| |
All Stainless Steel
|
| |
Amplified Voltage Output
|
| |
1/2-20 UNF Thread with Small Flush Diaphragm for Hard-to-Measure Fluids
|
| |
Ideal for Tank and Industrial Applications
|
| |
5-Point NIST Traceable Calibration Included
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
OMEGA’s PX101 Series voltage
output transducers feature a rugged
all stainless steel case and a highreliability
10 V amplified output.
They are designed for use in
critical applications in wastewater
management, chemical
manufacturing, water processing,
and industrial applications where
a non-plugging flush diaphragm is
needed.
SPECIFICATIONS
Excitation: 24 to 32 Vdc
Output: 0.5 to 10.5 Vdc
Zero Balance: 0.5 V ±0.1 V
Accuracy: ±0.5% linearity, hysteresis and repeatability combined
Sensing Element: 4-active-arm bridge with hermetically sealed thick film strain gages
Operating Temperature Range: -54 to 93°C (-65 to 200°F) Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.01% rdg/°F
Zero: 0.01% FS/°F
Ranges (psi): 500, 1K, 2K, 3K, 5K, 6K; gage, sealed gage or absolute; metric ranges also available
Proof Pressure:150% of rated capacity
Burst Pressure: 300% of rated capacity
Wetted Parts: 17-4 PH stainless steel
Pressure Port: Flush diaphragm
Electrical Connection: PTIH-8-4P (or equal)
Optional: 3 m (10') 4-conductor
shielded cable—specify model: PX101V0 (same price)
Mating Connector: PT06F-8-4S (not included)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: See model PX61V for unamplified version. Metric Ranges Available – Consult Engineering
Ordering Example: (1) PX101V1-500G10V is a 500 psi Gage Pressure transducer with PT1H-8-4P connector, $455.00, plus (1) PT06F8-4S Mating connector (sold separately), $24.00, $455.00 + 24.00 = $479.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Electrical Termination
|
| |
Select V0 for 10 foot cable V1 for PT1H-8-P connector (mating connector sold separately)
|
(2)
|
Pressure Range
|
| |
Select 500 for 0-500 psi 1K for 0-1000 psi 2K for 0-2000 psi 3K for 0-3000 psi 5K for 0-5000 psi 6K for 0-6000 psi
|
(3)
|
Units
|
| |
Select A10V for Absolute pressure G10V for Gage pressure
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
PSS-5A:
|
|
Barrier Strip Style Power Supply, Provides Regulated Excitation for Strain Gages and Pressure Transducers
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|
|