Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Fast Response Pressure Transducer

PX105-5V Series   
Made in the USA RoHS
 
Fast Response Pressure Transducer
PX105-5V Series:Fast Response Pressure Transducer
Click for larger image.
   
$ 385.00  PX105-015G5V
Accuracy: ±0.5% Typ
Fully Calibrated and Temperature Compensated
Internal Voltage Regulation
Interchangeable Unit to Unit ±1%
Computer Trimmed to Insure Accuracy and Repeatability
Long Term Stability ±1%
Operating Temperature Range -55 to 125°C
Rugged Temperature Resistant Valox Case and Connector

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 8 to 20 Vdc at 15 mA
Output: 1 to 6 Vdc
Accuracy: ±1% FS maximum
Linearity:
    <50 psi: ±0.5% FS
     ≥50 psi: ±0.2% FS
Hysteresis: ±0.25% FS
Zero Balance: ±1% FS typical; ±3% full scale maximum
Frequency Response: 3 dB at 1.5 kHz
Compensated Temperature Range: 0 to 85°C (32 to 185°F)
Thermal Zero Effect: ±0.02% rdg/°C (±0.01% rdg/°F)
Proof Pressure: 2x FS
Burst Pressure: 5x FS minimum
(6, 15, 25 psig = 20x FS)
Gages: Piezoresistive
Diaphragm/Port Material: 300 Series SS (silver, copper,nickel, cadmium brazed)
Electrical Connection: CX106-4, included
Weight: 114 g (4 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 PX105-006G5V 15 Weeks   $385.00    Fast response voltage output pressure transducer, 0 to 6 psig range RoHS compliant
 PX105-015G5V Consult Sales   $385.00    Fast response voltage output pressure transducer, 0 to 15 psig range RoHS compliant
 PX105-025G5V Consult Sales   $385.00    Fast response voltage output pressure transducer, 0 to 25 psig range RoHS compliant
 PX105-050G5V In Stock   $385.00    Fast response voltage output pressure transducer, 0 to 50 psig range RoHS compliant
 PX105-100G5V    Consult sales   Fast response voltage output pressure transducer, 0 to 100 psig range RoHS compliancy undetermined
 PX105-200G5V Consult Sales   $385.00    Fast response voltage output pressure transducer, 0 to 200 psig range RoHS compliant
 PX105-500G5V In Stock   $385.00    Fast response voltage output pressure transducer, 0 to 500 psig range RoHS compliant
 PX105-1KG5V In Stock   $385.00    Fast response voltage output pressure transducer, 0 to 1000 psig range RoHS compliant
 PX105-2KG5V 17 Weeks   $385.00    Fast response voltage output pressure transducer, 0 to 2000 psig range RoHS compliant
 Accessories
 CX106-4 5 Weeks   $1.00    mating connector (spare) RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Typical media for the PX105 include oil, gases, saline solutions, ammonia, freon, hydraulic fluids, alcohol, acid and gasoline
 Ordering Example: (1) PX105-006G5V Fast response valtage output pressure transducer with a range of 0 to 6 psig, $385.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Fast Response Voltage Output Pressure Transducer, Pressure Ranges from 5 to 2000 psi, transducer principle vacuum manometer vacuum pressure transducers