Low Cost Silicon Pressure Sensor with Millivolt Output |
| PX137 |
|
 |
|
|
Low Cost Silicon Pressure Sensor with Millivolt Output
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The PX137 Series pressure transducers use state-of-the-art micro-machined silicon pressure sensors in conjunction with stress-free packaging techniques to provide highly accurate, temperature-compensated pressure measurements for the most demanding applications. SPECIFICATIONS
SPECIFICATIONS
Excitation Voltage: 12 Vdc (16 max)
Linearity and Hysteresis: ±0.1% FS typical/0.5% max (0.5%/1% for 0.3 psi range)
Repeatability: ±0.1% FS typical/ 0.3% max
Zero Balance: ±1 mV (±3 mV for 0.3 psi range)
Input Resistance: 10 kΩ
Storage Temp: -40 to 125°C (-40 to 257°F)
Operating Temp: 0 to 70°C (32 to 158°F)
Span Temp Effects: ±1.5% FS 0 to 50°C (32 to 122°F) +0.5% FS 50 to 70°C (122 to 158°F)
Zero Temp Effects: ±0.8 mV 0 to 50°C (32 to 122°F) +0.2 mV 50 to 70°C (122 to 158°F)
For 0.3 psi Range: ±1.0 mV 0 to 50°C (32 to 122°F) +0.5 mV 50 to 70°C (122 to 158°F)
Proof Pressure: >3x FS pressure
Burst Pressure: >5x FS pressure
Common-Mode Pressure: 50 psi
Media Compatibility: For use with gases compatible with silicon, glassfilled nylon and alumina ceramic
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator's manual.
Ordering Example: (1) PX137-015AV is a millivolt output silicone pressure sensor with a 0 to 15 psi absolute pressure range, $75.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
PXSDX Series:
|
|
PC Mount Temperature Compensated Pressure Sensors
|
 |
 |
|
|
|
|
 |
 |
|