Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Low Cost Silicon Pressure Sensor with Amplified Voltage Output Gage, Differential, Absolute Pressure

PX138   
1 year warranty Made in the USA RoHS
PX138:Low Cost Silicon Pressure Sensor with Amplified Voltage Output Gage, Differential, Absolute Pressure
Click for larger image.
   
$ 90.00  PX138-001D5V
Available for Differential, Gage or Absolute Measurement
Calibrated 5 Volt Output Span
Precise Temperature Compensation
Constant Voltage Excitation
For Clean Dry Gas

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF

The PX138 Series pressure transducer uses state-of-the-art micro-machined silicon pressure sensors along with stress free packaging techniques to provide highly accurate, temperature compensated pressure transducers for the most demanding applications. When operating from an8 Vdc regulated power source, PX138 transducers provides a 1 to 6 Vdc output. Other regulated voltages from 7 to 16 volts can be used but the output will change in proportion to the excitation.

SPECIFICATIONS
Excitation Voltage: 8 Vdc (7 to 16 Vdc limits)
Output: 1 to 6 Vdc (@ 8 Vdc exc.)
Linearity and Hysteresis: ±0.1% FS typical, 0.5% max; (0.5% typ. 1% max for ±0.3 psi range)
Repeatability: ±0.1% FS typical, 0.3% max
Zero Balance: 3.5 ±0.05 Vdc diff.; 1 ±0.1 Vdc abs.
Storage Temperature: -40 to 125°C (-40 to 257°F)
Compensated Temp Range: 0 to 50°C (32 to 122°F)
Zero Temp Effects: ±0.5% FS (±1% FS for 0.3 psi)
Span Temp Effects: ±0.5% FS (±1% FS for 0.3 psi)
Proof Pressure: >3x FS pressure
Burst Pressure: >5x FS pressure
Common Mode Press: 50 psi
Media Compatibility: For use with gases compatible with silicon, glass-filled nylon and alumina ceramic
Mating Connector: CX136-4 (sold separately)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Gage/Differential Pressure Range Models
 PX138-0.3D5V In Stock   $90.00    is a voltage output silicone pressure sensor with a gage/differential range of ±0.3 psi RoHS compliant
 PX138-001D5V In Stock   $90.00    is a voltage output silicone pressure sensor with a gage/differential range of ±1 psi RoHS compliant
 PX138-005D5V In Stock   $90.00    is a voltage output silicone pressure sensor with a gage/differential range of ±5 psi RoHS compliant
 PX138-015D5V In Stock   $90.00    is a voltage output silicone pressure sensor with a gage/differential range of ±15 psi RoHS compliant
 Absolute Pressure Range Models
 PX138-015A5V In Stock   $90.00    is a voltage output silicone pressure sensor with an Absolute range of 0-15 psi RoHS compliant
 PX138-030A5V In Stock   $90.00    is a voltage output silicone pressure sensor with an Absolute range of 0-30 psi RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Operators Manual included
 Ordering Example: (1) PX138-001D5V is a voltage output silicone pressure sensor with a gage/differential range of ±1 psi = $90.00

   
Keywords.:Low Cost Silicon Pressure Sensor with Amplified Voltage Output Gage, Differential, Absolute Pressure

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global