Low Cost Silicon Pressure Sensor with Amplified Voltage Output Gage, Differential, Absolute Pressure |
| PX138 |
|
 |
|
|
|
|
|
$
105.00
PX138-001D5V
|
| |
Available for Differential, Gage or Absolute Measurement
|
| |
Calibrated 5 Volt Output Span
|
| |
Precise Temperature Compensation
|
| |
Constant Voltage Excitation
|
| |
For Clean Dry Gas
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
The PX138 Series pressure transducer uses state-of-the-art micro-machined silicon pressure sensors along with stress free packaging techniques to provide highly accurate, temperature compensated pressure transducers for the most demanding applications. When operating from an8 Vdc regulated power source, PX138 transducers provides a 1 to 6 Vdc output. Other regulated voltages from 7 to 16 volts can be used but the output will change in proportion to the excitation.
SPECIFICATIONS
Excitation Voltage: 8 Vdc (7 to 16 Vdc limits)
Output: 1 to 6 Vdc (@ 8 Vdc exc.)
Linearity and Hysteresis: ±0.1% FS typical, 0.5% max; (0.5% typ. 1% max for ±0.3 psi range)
Repeatability: ±0.1% FS typical, 0.3% max
Zero Balance: 3.5 ±0.05 Vdc diff.; 1 ±0.1 Vdc abs.
Storage Temperature: -40 to 125°C (-40 to 257°F)
Compensated Temp Range: 0 to 50°C (32 to 122°F)
Zero Temp Effects: ±0.5% FS (±1% FS for 0.3 psi)
Span Temp Effects: ±0.5% FS (±1% FS for 0.3 psi)
Proof Pressure: >3x FS pressure
Burst Pressure: >5x FS pressure
Common Mode Press: 50 psi
Media Compatibility: For use with gases compatible with silicon, glass-filled nylon and alumina ceramic
Mating Connector: CX136-4 (sold separately)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Operators Manual included
Ordering Example: (1) PX138-001D5V is a voltage output silicone pressure sensor with a gage/differential range of ±1 psi, $105.00
|
|
 |
|
 |
|
 |
|
Back to top
|