Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Transducers for Vacuum/Absolute/Differential/Gage Measurements for Clean Gases

PX140 Series   
 
PX140 Series:Transducers for Vacuum/Absolute/Differential/Gage Measurements for Clean Gases
Click for larger image.
   
$ 119.00  PX142-015D5V
Silicon Diaphragm
HIgh Level Output 1-6 Vdc @ 8 Vdc Excitation
Pressure, Vacuum, Differential, and Absolute Types
Printed Circuit Board Terminals Exit on Opposite Side from the Ports
High Impact Plastic Case
Accurate, All Models Temperature Compensated

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONS
Excitation: 8 Vdc regulated (7 to 16 limits) @ 8 mA
Output: 1 to 6 Vdc (±2.5 Vdc PX143)
Linearity: ±0.75% FS BFSL (±1.5% FS PX143)
Hysteresis: 0.15% FS (0.30% FS ≤5 psi range)
Zero Balance: 1.0 Vdc ±0.05 (3.50 Vdc ±0.05 PX143)
Operable Overpressure: 3x range except (60 psi for 30 psi range, 20 psi for 5 psi)
Response Time: 1 ms
MEDIA COMPATIBILITY
Absolute and P1:
Dry gases only
P2: Limited only to those media that will not attack polyester, silicon, borosilicate glass or epoxy adhesive
Compensated Temperature Range: -18 to 63°C (0 to 145°F)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the PX141-001D5V  PX141-001D5V In Stock   $119.00    -1 to 0 psi vacuum  
Click to expand/minimize a list of what others bought with the PX141-005V5V  PX141-005V5V In Stock   $119.00    -5 to 0 psiv vacuum  
Click to expand/minimize a list of what others bought with the PX141-015V5V  PX141-015V5V In Stock   $119.00    -15 to 0 psiv vacuum  
Click to expand/minimize a list of what others bought with the PX142-015A5V  PX142-015A5V In Stock   $119.00    0 to 15 psi absolute  
Click to expand/minimize a list of what others bought with the PX142-030A5V  PX142-030A5V In Stock   $119.00    0 to 30 psi absolute  
Click to expand/minimize a list of what others bought with the PX142-001D5V  PX142-001D5V In Stock   $119.00    0 to 1 psi differential  
Click to expand/minimize a list of what others bought with the PX142-002D5V  PX142-002D5V In Stock   $119.00    0 to 2 psi differential  
Click to expand/minimize a list of what others bought with the PX142-005D5V  PX142-005D5V In Stock   $119.00    0 to 5 psi differential  
Click to expand/minimize a list of what others bought with the PX142-015D5V  PX142-015D5V In Stock   $119.00    0 to 15 psi differential  
Click to expand/minimize a list of what others bought with the PX142-030D5V  PX142-030D5V In Stock   $119.00    0 to 30 psi differential  
Click to expand/minimize a list of what others bought with the PX143-01BD5V  PX143-01BD5V In Stock   $119.00    ±1 psi differential  
Click to expand/minimize a list of what others bought with the PX143-2.5BD5V  PX143-2.5BD5V In Stock   $119.00    ± 2.5 psi differential  
Click to expand/minimize a list of what others bought with the PX143-05BD5V  PX143-05BD5V In Stock   $119.00    ±5 psi differential  
Click to expand/minimize a list of what others bought with the PX143-15BD5V  PX143-15BD5V In Stock   $119.00    ±15 psi differential  
    CX136-3 In Stock   $2.50    Mating Connector  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX142-015D5V Range of 0-15 psi, differential pressure, $119.00

   
Keywords:Low Cost Transducers for Vacuum/Absolute/Differential/Gage Measurements for Clean Gases