Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wet/Wet Low Differential Pressure Transmitter

PX154   
1 year warranty Made in the USA RoHS
 
Wet/Wet Low Differential Pressure Transmitter
PX154:Wet/Wet Low Differential Pressure Transmitter
Click for larger image.
   
$ 450.00  PX154-001DI
Low Differential Pressure Measurements
Zero and Span Controls are Provided for Easy Field Adjustment
Weatherproof NEMA-4 enclosure
For Industrial Applications Requiring Wet/Wet Differential Pressure

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 24 Vdc (18 to 30 Vdc)
Output: 4 to 20 mA (2-wire)
Accuracy: ±1.0% BFSL
Linearity: 0.75% FS
Repeatability and Hysteresis: 0.05% FS
Response Time: 100 ms
Zero Balance: 1%
Zero and Span Adjustment: 10%
Compensated Temp: 0 to 50°C (32 to 122°F)
Thermal Effects:
Zero: ±0.03% FS/°C (±0.05% FS/°F)
Span: ±0.03% rdg/°C (±0.05% rdg/°F)
Proof Pressure: 20 psi
Common Line Pressure: 20 psi
Burst Pressure: 60 psi
Pressure Port: 1/8 FNPT
Media Compatibility: Liquids or gases compatible with brass, vinyl, polyester, silica and fluorosilicone
Termination: Screw terminal block
Enclosure: Epoxy coated, steel enclosure, NEMA 4 (IP65) rating
Dimensions: 141 x 75 x 100 mm (5 9/16 x 2 15/16 x 3 15/16")
Weight: 454 g (1.0 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PX154-001DI In Stock   $450.00    low differential pressure transmitter, 0 to 1.0 inch of water range Not RoHS compliant
    PX154-003DI 4 Weeks   $349.00    low differential pressure transmitter, 0 to 3.0 inch of water range Not RoHS compliant
    PX154-005DI In Stock   $349.00    low differential pressure transmitter, 0 to 5.0 inch of water range Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX154-010DI  PX154-010DI In Stock   $349.00    low differential pressure transmitter, 0 to 10.0 inch of water range Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX154-025DI  PX154-025DI In Stock   $349.00    low differential pressure transmitter, 0 to 25.0 inch of water range Not RoHS compliant
    PS-8G In Stock   $10.00    Pressure snubber for gaseous media RoHS compliancy undetermined
    PS-8E In Stock   $10.00    Pressure snubber for water and light oils RoHS compliancy undetermined
    PS-8D In Stock   $10.00    Pressure snubber for dense liquids (motor oil) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the TX4-100  TX4-100 In Stock   $35.00    100' spool of 4-conductor shielded wire RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX154-005DI low differential pressure transmitter with range of 0 to 5.0 inches of water differential, $349.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Wet/Wet Low Differential Pressure Transmitter, differential pressure gauges infared thermometer