Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wet/Wet Differential Pressure Transmitter, Stainless Steel and Brass Construction

PX157   
1 year warranty Made in the USA
 
PX157:Wet/Wet Differential Pressure Transmitter, Stainless Steel and Brass Construction
Click for larger image.
   
$ 545.00  PX157-005DI
Liquids Can Be Applied to Both Ports
Zero and Span Adjustments for Field Calibration
Rugged Steel NEMA-4 Enclosure
Bidirectional Ranges Available

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The OMEGA PX157 transmitter provides an accurate, reliable, and economical means for monitoring differential pressures in HVAC automation, pneumatic systems, and process control. The output can be easily interfaced with chart recorders, data loggers, and computerized monitoring and control systems. Modern, low- pressure chemical vapor deposition methods provide simple, stable molecular bonds between a proven metal diaphragm and a polysilicone strain gage bridge. The integral metal diaphragm and polysilicone bridge are virtually unaffected by shock, vibration, or mounting.
SPECIFICATIONS
Excitation: 24 V (2 wire) DC unregulated
Output: 4 to 20 mA
Accuracy: ±0.75% FS
Zero and Span Adjustment: ±10%
Operating Temperature: -40 to 120°C (-40 to 248°F)
Compensated Temperature: -30 to 80°C(-22 to 176°F)
Thermal Stability:
Zero: ±0.02%/°C
Span:±0.02%/°C
Proof Pressure: 2x FS
Burst Pressure: 3x FS
Response Time: 100 ms
Humidity Effects: 5 to 99% RH (non-condensing)
Media Compatibility: Liquids or gases compatible with brass and 17-4 PH stainless steel
Enclosure: Gasketed steel epoxy painted with NEMA 4 (IP65) rating
Pressure Port: 1.8 NPTF


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the PX157-005DI  PX157-005DI In Stock   $545.00    wet/wet differential transmitter with a 0 to 5 psid range  
    PX157-010DI 5 Weeks   $545.00    wet/wet differential transmitter with a 0 to 10 psid range  
    PX157-015DI 5 Weeks   $545.00    wet/wet differential transmitter with a 0 to 15 psid range  
    PX157-015BDI 5 Weeks   $545.00    wet/wet bidirectional differential transmitter with a -15 to 15 psid range  
    PX157-030DI In Stock   $545.00    wet/wet differential transmitter with a 0 to 30 psid range  
    PX157-15/45BDI 5 Weeks   $545.00    wet/wet bidirectional differential transmitter with a -15 to 45 psid range  
    PX157-060DI In Stock   $545.00    wet/wet differential transmitter with a 0 to 60 psid range  
    PX157-100DI In Stock   $545.00    wet/wet differential transmitter with a 0 to 100 psid range  
    PX157-150DI In Stock   $545.00    wet/wet differential transmitter with a 0 to 150 psid range  
    PX157-200DI 5 Weeks   $545.00    wet/wet differential transmitter with a 0 to 200 psid range  
    PX157-300DI In Stock   $545.00    wet/wet differential transmitter with a 0 to 300 psid range  
    PX157-500DI 5 Weeks   $545.00    wet/wet differential transmitter with a 0 to 500 psid range  
    PX157-750DI 5 Weeks   $545.00    wet/wet differential transmitter with a 0 to 750 psid range  
    PX157-1KDI 5 Weeks   $545.00    wet/wet differential transmitter with a 0 to 1000 psid range  
All dollar amounts on this site are shown in US currency.

 Note: Pressure snubbers PS-8G (gas), PS-8E (liquids), or PS-8D (dense liquids) should be installed on transmitters, $10 each.
Comes with complete operator’s manual.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PX157-1KDI is a wet/wet differential transmitter with a 0 to 1000 psid range, $545.00

 Related Links - Related Products
 Related Products
U24Y101 U24Y101:
Unregulated Power Supplies
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Wet/Wet Differential Pressure Transmitter, Stainless Steel and Brass Construction, air solenoid valves differential pressure cells differential pressure gages vibration transmitter