Low Pressure Transducer for Vacuum/Differential/Gage for Measurements of Clean Gases |
| PX160 Series |
|
 |
|
|
|
 |
SPECIFICATIONS
Excitation: 8 Vdc regulated (6 to 12 Vdc at 20 mA) (PX163-120D5V uses 10 Vdc)
Output: 1 to 6 Vdc
Linearity: ±1.0% FS BFSL at specified voltage; ±1.5% max for PX163-120BD5V
Hysteresis and Repeatability: ±0.25% FS
Zero Balance: 1 Vdc ±0.05 (3.5 ±0.05 Vdc PX163 Series)
Operable Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature Range: -18 to 63°C (0 to 145°F)
PX163 and 164: 5 to 45°C (41 to 113°F)
Operable Overpressure: 5 psi
Media Compatibility:
P1: Dry gases only
P2: Gage: Limited to media that will not attack polyester, silicon, borosilicate glass or epoxy
Response Time: 1 ms
Mating Connector: CX136-3, (sold separately)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Use PST-8 for 8 Vdc excitation. Use PST-10 for 10 Vdc excitation.
|
|
 |
|
 |
|
 |
|
Back to top
|