Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Amplified Voltage Output Transducer for Absolute and Sealed Pressure Waterproof Case, Harsh Environments

PX176   
Made in the USA RoHS
 
PX176:Amplified Voltage Output Transducer for Absolute and Sealed Pressure Waterproof Case, Harsh Environments
Click for larger image.
   
$ 450.00  PX176-015A5V
±1% Interchangeability
Sealed for Harsh Environments
1 to 6 Vdc Output
9 to 20 Vdc Power
-55 to 105°C Operating Range
Fully Calibrated and Temperature Compensated

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 9 to 20 Vdc at 15 mA (polarity protection)
Output: 1 to 6 Vdc
Input Resistance: 2 MΩ at 25 Vdc
PERFORMANCE
Accuracy: ±1.0% full scale
Linearity: ±0.5% full scale
Hysteresis: ±0.25% full scale
Zero Balance: ±1% full scale
Span Tolerance: 5 ±0.1 Vdc
Operating Temperature Range: -55 to 105°C (-67 to 221°F)
Compensated Temperature Range: 0 to 85°C (32 to 185°F)
Thermal Zero Effect: ±0.02% rdg/°C (±0.01% rdg/°F)
Thermal Sensitivity Effect: ±0.02% rdg/°C (±0.01% rdg/°F)
Proof Pressure: 2x full scale; 1.5x over 200 psi
Burst Pressure: 20x full scale; 10x: 50 to 200 psi; 5x: 500 psi and up
CONSTRUCTION
Gages: Piezoresistive on bending beam
Body/Diaphragm Material: 300 Series SS (silver, copper, nickel, cadmium brazed)
Pressure Port: 1/8-27 NPT
ELECTRICAL CONNECTION
Cable Style: 900 mm (36") 3-lead shielded PVC
Pressure Cavity Volume: 0.091 in³
Weight: 113 g (4 oz)
Frequency Response: 50 Hz


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PX176-015A5V  PX176-015A5V In Stock   $450.00    0-15 PSIA pressure transducer with 36" cable RoHS compliant
    PX176-025A5V In Stock   $450.00    0-25 PSIA pressure transducer with 36" cable RoHS compliant
    PX176-050A5V In Stock   $450.00    0-50 PSIA pressure transducer with 36" cable RoHS compliant
    PX176-100A5V In Stock   $450.00    0-100 psi absolute pressure transducer with 36" cable RoHS compliant
    PX176-100S5V 7 Weeks   $450.00    0-100 psi sealed gage pressure transducer with 36" cable RoHS compliant
    PX176-200A5V 4 Weeks   $450.00    0-200 psi absolute pressure transducer with 36" cable RoHS compliant
    PX176-200S5V Consult Sales   $450.00    0-200 psi sealed gage pressure transducer with 36" cable RoHS compliant
    PX176-500S5V In Stock   $450.00    0-500 psi sealed gage pressure transducer with 36" cable RoHS compliant
    PX176-1KS5V In Stock   $450.00    0-1,000 psi sealed gage pressure transducer with 36" cable RoHS compliant
    PX176-3KS5V In Stock   $450.00    0-3,000 psi sealed gage pressure transducer with 36" cable RoHS compliant
    PX176-5KS5V-UNF    Consult sales   0-5,000 psi sealed gage pressure transducer with 36" cable and 3/8-24 UNF fitting RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX176-100S5V is a 100 psis transducer with 36 inch lead wire, $450.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Amplified Voltage Output Transducer / Absolute and Sealed Pressure / Waterproof Case / Harsh Environments / Competitive to Honeywell Models